To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemExhaust AirLines125-2863: 4.57mm Inner Diameter Air Lines Tube
Home
EngineExhaust SystemExhaust AirLines125-2863: 4.57mm Inner Diameter Air Lines Tube
125-2863: 4.57mm Inner Diameter Air Lines Tube
Cat® Air Lines Tube transfers compressed air between components, ensuring efficient operation and delivery of air pressure
Brand: Cat
Product Images
125-2863: 4.57mm Inner Diameter Air Lines Tube
Cat® Air Lines Tube transfers compressed air between components, ensuring efficient operation and delivery of air pressure
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Air Lines Tube is a conduit, used to channel compressed air within the equipment. It connects different parts of an air unit, allowing the efficient transfer of air pressure to where it is needed. This tube withstands high pressure and temperature, to maintain airflow integrity and prevent leaks. This tube helps in maintaining consistent air pressure, which is necessary for the functioning of pneumatic tools, actuators, and other components that rely on compressed air.
Attributes: • Provides leak-proof connections with accurate fittings. • Smooth inner surface for optimal flow. • Resilience to vibration and pressure fluctuations.
Applications: An Air Lines Tube is used to connect components such as compressors, air tanks, actuators, and pneumatic tools, to transfer compressed air from one part of the system to another, ensuring that all components receive the necessary air pressure for proper operation.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Air Lines Tube is a conduit, used to channel compressed air within the equipment. It connects different parts of an air unit, allowing the efficient transfer of air pressure to where it is needed. This tube withstands high pressure and temperature, to maintain airflow integrity and prevent leaks. This tube helps in maintaining consistent air pressure, which is necessary for the functioning of pneumatic tools, actuators, and other components that rely on compressed air.
Attributes: • Provides leak-proof connections with accurate fittings. • Smooth inner surface for optimal flow. • Resilience to vibration and pressure fluctuations.
Applications: An Air Lines Tube is used to connect components such as compressors, air tanks, actuators, and pneumatic tools, to transfer compressed air from one part of the system to another, ensuring that all components receive the necessary air pressure for proper operation.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 6
Outer Diameter (in): 0.25
Approximate Overall Length (mm): 870
Material: Steel
Units of MeasureUSMetric
Outer Diameter (mm): 6
Outer Diameter (in): 0.25
Approximate Overall Length (mm): 870
View More
Compatible Models
Compatible Models
Wheel Skidder
525
Track Skidder
527
Wheel Loader
950B/950E950B950E
View More
Wheel Skidder
525
Warranty Information
Return Policy
Parts diagram for 125-2863
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 125-2863
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 125-2863
An Air Lines Tube is a conduit, used to channel compressed air within the equipment. It connects different parts of an air unit, allowing the efficient transfer of air pressure to where it is needed. This tube withstands high pressure and temperature, to maintain airflow integrity and prevent leaks. This tube helps in maintaining consistent air pressure, which is necessary for the functioning of pneumatic tools, actuators, and other components that rely on compressed air.
Attributes: • Provides leak-proof connections with accurate fittings. • Smooth inner surface for optimal flow. • Resilience to vibration and pressure fluctuations.
Applications: An Air Lines Tube is used to connect components such as compressors, air tanks, actuators, and pneumatic tools, to transfer compressed air from one part of the system to another, ensuring that all components receive the necessary air pressure for proper operation.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 125-2863
Units of Measure
USMetric
Outer Diameter (mm): 6
Outer Diameter (in): 0.25
Approximate Overall Length (mm): 870
Material: Steel
View More
Compatible Models for part number 125-2863
WHEEL SKIDDER
525
TRACK SKIDDER
527
WHEEL LOADER
950B/950E 950B 950E
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.