To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges128-2577: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges128-2577: Motor Grader Cutting Edge
128-2577: Motor Grader Cutting Edge
Cat® 45 mm Flat Grader Cutting Edge
Brand: Cat
Product Images
128-2577: Motor Grader Cutting Edge
Cat® 45 mm Flat Grader Cutting Edge
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat motor grader cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat motor grader cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
End Hole Spacing (mm): 76.2
Overall Length (in): 95.906
Hole Quantity: 17
Edge Shape: Flat
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 45
Serration: Not Serrated
Width (mm): 330
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 2436
Machine: Motor Grader
Width (in): 12.992
Units of MeasureUSMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 128-2577
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 128-2577
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 128-2577
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat motor grader cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 128-2577
Units of Measure
USMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
End Hole Spacing (mm): 76.2
Overall Length (in): 95.906
Hole Quantity: 17
Edge Shape: Flat
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 45
Serration: Not Serrated
Width (mm): 330
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 2436
Machine: Motor Grader
Width (in): 12.992
View More
Compatible Models for part number 128-2577
We currently do not have compatibility information for this part.
Related parts
5F-8933: 3/4-10 Thread 3 3/4 in. Plow Bolt
Check Price
1J-6762: 3/4-10 Thread 79.38mm Long Plow Bolt
Check Price
5J-4773: 3/4-10 UNJC 2A Plow Bolt
Check Price
2J-3506: 3/4''-10 Hex Nut
Check Price
5P-8248: 3/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.