To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemExhaust AirLines130-1282: Aftercooler Water Tube
Home
EngineExhaust SystemExhaust AirLines130-1282: Aftercooler Water Tube
130-1282: Aftercooler Water Tube
Cat® Aftercooler Water Tube facilitates the flow of water to the aftercooler, aiding in the cooling of compressed air
Brand: Cat
Product Images
130-1282: Aftercooler Water Tube
Cat® Aftercooler Water Tube facilitates the flow of water to the aftercooler, aiding in the cooling of compressed air
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Aftercooler Water Tube is a conduit, used to transfer water to the aftercooler core, to cool down the compressed air before it enters the engine. This cooling process is necessary for improving the efficiency, performance, and longevity of the equipment. The water tube withstands the temperature and pressure conditions encountered in the system, ensuring a consistent and adequate flow of water, which absorbs heat from the compressed air, thereby lowering its temperature.
Attributes: • Provided with a smooth inner surface for optimal flow. • Resilience to vibration and pressure fluctuations. • Provides leak-proof connections.
Applications: An Aftercooler Water Tube is located within the cooling system, connecting the water source to the aftercooler, to supply water to the aftercooler, where it absorbs heat from the compressed air, reducing the air's temperature before it is used in subsequent processes.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Aftercooler Water Tube is a conduit, used to transfer water to the aftercooler core, to cool down the compressed air before it enters the engine. This cooling process is necessary for improving the efficiency, performance, and longevity of the equipment. The water tube withstands the temperature and pressure conditions encountered in the system, ensuring a consistent and adequate flow of water, which absorbs heat from the compressed air, thereby lowering its temperature.
Attributes: • Provided with a smooth inner surface for optimal flow. • Resilience to vibration and pressure fluctuations. • Provides leak-proof connections.
Applications: An Aftercooler Water Tube is located within the cooling system, connecting the water source to the aftercooler, to supply water to the aftercooler, where it absorbs heat from the compressed air, reducing the air's temperature before it is used in subsequent processes.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 89
Outer Diameter (in): 3.5
Approximate Overall Length (mm): 1686
Material: Stainless Steel,Alloy Mixed: Metal
Units of MeasureUSMetric
Outer Diameter (mm): 89
Outer Diameter (in): 3.5
Approximate Overall Length (mm): 1686
View More
Compatible Models
Compatible Models
Gen Set Engine
3616
Marine Engine
36163612
View More
Gen Set Engine
3616
Warranty Information
Return Policy
Parts diagram for 130-1282
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 130-1282
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 130-1282
An Aftercooler Water Tube is a conduit, used to transfer water to the aftercooler core, to cool down the compressed air before it enters the engine. This cooling process is necessary for improving the efficiency, performance, and longevity of the equipment. The water tube withstands the temperature and pressure conditions encountered in the system, ensuring a consistent and adequate flow of water, which absorbs heat from the compressed air, thereby lowering its temperature.
Attributes: • Provided with a smooth inner surface for optimal flow. • Resilience to vibration and pressure fluctuations. • Provides leak-proof connections.
Applications: An Aftercooler Water Tube is located within the cooling system, connecting the water source to the aftercooler, to supply water to the aftercooler, where it absorbs heat from the compressed air, reducing the air's temperature before it is used in subsequent processes.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 130-1282
Units of Measure
USMetric
Outer Diameter (mm): 89
Outer Diameter (in): 3.5
Approximate Overall Length (mm): 1686
Material: Stainless Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 130-1282
GEN SET ENGINE
3616
MARINE ENGINE
3616 3612
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.