Cat® Limit switch detects the position of the service brake pedal, providing input to the vehicle's control system for safety and operational functions.
Brand: Cat
Product Images
132-7077: 10 - 28 Volt Limit Switch
Cat® Limit switch detects the position of the service brake pedal, providing input to the vehicle's control system for safety and operational functions.
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Roller lever actuator • Screw termination • Single pole double throw • Supply Voltage: 10-28 V • Real-time electrical feedback • Dust proof and splash resistant • Heavy duty construction • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Used with brake pedals in the braking system of Cat vehicles. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Cumene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Roller lever actuator • Screw termination • Single pole double throw • Supply Voltage: 10-28 V • Real-time electrical feedback • Dust proof and splash resistant • Heavy duty construction • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Used with brake pedals in the braking system of Cat vehicles. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Cumene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Voltage (volts): 10-28 (Supply)
Length (mm): 49.3
Width (mm): 41.26
Length (in): 3.36
Width (in): 1.62
Material: Sealants / Adhesives Adhesive
Units of MeasureUSMetric
Voltage (volts): 10-28 (Supply)
Length (mm): 49.3
Width (mm): 41.26
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD5MD11RD7R IID6D5D6RD8TD6TD6MD6R IID4G
Mini Hyd Excavator
302.5
Wheel Tractor
613C II615C II611
Pipelayer
587T572R
Cold Planer
PR-1000CPR-1000
Motor Grader
12K140K 2160K140K120K120K 2
View More
Track-Type Tractor
D7RD5MD11RD7R IID6D5D6RD8TD6TD6MD6R IID4G
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Roller lever actuator • Screw termination • Single pole double throw • Supply Voltage: 10-28 V • Real-time electrical feedback • Dust proof and splash resistant • Heavy duty construction • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Used with brake pedals in the braking system of Cat vehicles. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Cumene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 132-7077
Units of Measure
USMetric
Voltage (volts): 10-28 (Supply)
Length (mm): 49.3
Width (mm): 41.26
Length (in): 3.36
Width (in): 1.62
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 132-7077
TRACK-TYPE TRACTOR
D7R D5M D11R D7R II D6 D5 D6R D8T D6T D6M D6R II D4G
MINI HYD EXCAVATOR
302.5
WHEEL TRACTOR
613C II 615C II 611
PIPELAYER
587T 572R
COLD PLANER
PR-1000C PR-1000
MOTOR GRADER
12K 140K 2 160K 140K 120K 120K 2
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.