Offering unparalleled manufacturing precision, Cat® Excavator Weld-on Sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidecutters are weld-on, wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Weld on to improve bucket performance while protecting sidebar
Application: • Certain excavator buckets • Suitable for most soil conditions in average digging conditions
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® Excavator Weld-on Sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidecutters are weld-on, wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Weld on to improve bucket performance while protecting sidebar
Application: • Certain excavator buckets • Suitable for most soil conditions in average digging conditions
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 96.52
Height (mm): 20.32
Position: LH
Length (in): 3.669
Attachment Method: Weld-On
Machine: Mini-Excavator
Height (in): 0.8
Length (mm): 93.2
Units of MeasureUSMetric
Width (mm): 96.52
Height (mm): 20.32
Position: LH
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
302.2D302.7D302.7CR302.4D302.5302.5C
Backhoe
BH30WBH27BH30
View More
Mini Hyd Excavator
302.2D302.7D302.7CR302.4D302.5302.5C
Warranty Information
Return Policy
Parts diagram for 135-9376
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 135-9376
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 135-9376
Offering unparalleled manufacturing precision, Cat® Excavator Weld-on Sidecutters provide a strong, wear-resistant surface to help protect bucket sides and extend bucket side-width to match the teeth bite. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidecutters are weld-on, wear surfaces to protect bucket sides and lower bucket maintenance costs. Sharpened sidecutters provide better bucket penetration, increase bucket width and headed capacity for bigger payloads and ultimately saving you both time and money.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Weld on to improve bucket performance while protecting sidebar
Application: • Certain excavator buckets • Suitable for most soil conditions in average digging conditions
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 135-9376
Units of Measure
USMetric
Width (mm): 96.52
Height (mm): 20.32
Position: LH
Length (in): 3.669
Attachment Method: Weld-On
Machine: Mini-Excavator
Height (in): 0.8
Length (mm): 93.2
View More
Compatible Models for part number 135-9376
MINI HYD EXCAVATOR
302.2D 302.7D 302.7CR 302.4D 302.5 302.5C
BACKHOE
BH30W BH27 BH30
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.