To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainTransmissions & ComponentsTransmission Bearings141-8892: 121.44mm Tapered Roller Bearing Cup
Home
DrivetrainTransmissions & ComponentsTransmission Bearings141-8892: 121.44mm Tapered Roller Bearing Cup
141-8892: 121.44mm Tapered Roller Bearing Cup
Cat® Tapered Roller Bearing (Cup Only)
Brand: Cat
Product Images
141-8892: 121.44mm Tapered Roller Bearing Cup
Cat® Tapered Roller Bearing (Cup Only)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 121.442 mm (4.781 in) • Width: 17.462 mm (0.6875 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 121.442 mm (4.781 in) • Width: 17.462 mm (0.6875 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 121.442
Width (mm): 17.462
Outside Diameter (in): 4.781
Width (in): 0.6875
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 121.442
Width (mm): 17.462
Outside Diameter (in): 4.781
View More
Compatible Models
Compatible Models
Articulated Truck
740D400E II745C735C740 GCD350E II725C735B745730 EJECTOR725730C2730740C730C735 OEM740BD250E II725C2735D300E II
Ejector Truck
740D400E II730C2 EJ730730C740B
View More
Articulated Truck
740D400E II745C735C740 GCD350E II725C735B745730 EJECTOR725730C2730740C730C735 OEM740BD250E II725C2735D300E II
Warranty Information
Return Policy
Parts diagram for 141-8892
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 141-8892
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 141-8892
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 121.442 mm (4.781 in) • Width: 17.462 mm (0.6875 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 141-8892
Units of Measure
USMetric
Outside Diameter (mm): 121.442
Width (mm): 17.462
Outside Diameter (in): 4.781
Width (in): 0.6875
Material: Alloy Steel
View More
Compatible Models for part number 141-8892
ARTICULATED TRUCK
740 D400E II 745C 735C 740 GC D350E II 725C 735B 745 730 EJECTOR 725 730C2 730 740C 730C 735 OEM 740B D250E II 725C2 735 D300E II