Caterpillar
No Suggested Results

Register

Caterpillar
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareWashers & Spacers142-4899: M10 Internally Serrated Lock Washer
BackHome
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
142-4899: M10 Internally Serrated Lock Washer
142-4899: M10 Internally Serrated Lock Washer
Product Images
142-4899: M10 Internally Serrated Lock Washer
142-4899: M10 Internally Serrated Lock Washer
142-4899: M10 Internally Serrated Lock Washer
142-4899: M10 Internally Serrated Lock Washer
142-4899: M10 Internally Serrated Lock Washer

Cat® Internally Serrated Lock Washer is a fastener designed to prevent loosening of nuts or bolts due to vibrations or other external forces

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 142-4899
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 142-4899

An Internally Serrated Lock Washer is a fastener engineered to prevent the unintended loosening of nuts or bolts in applications where vibrations or external forces are present. This type of lock washer distinguishes itself by featuring serrations on its inner surface. When installed, these serrations create a gripping action against the threaded fastener and the mating surface. The serrations bite into the material, generating resistance and effectively preventing the fastener from loosening.

Attributes:
• Create additional resistance against rotation.
• Preventing the fastener from loosening over time.
• Serrations bite into the material, generating resistance
• Creates a gripping action against the threaded fastener and mating surface

Application:
An Internally Serrated Lock Washer is used for resistance to loosening and installing lock washers ensure proper functionality and prevent unintended loosening of fasteners in different equipment applications.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 142-4899

Units of Measure

USMetric

Washer Type: Internal Tooth

Outside Diameter (mm): 18.25

Material: Stainless Steel

Inside Diameter (mm): 10.6

Coating: None

Inside Diameter (in): 0.417

Outside Diameter (in): 0.719

View More
Compatible Models for part number 142-4899

GENERATOR

XQP500

GENERATOR SET

C15 3412C 3456

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert