Cat® 32mm Outside Diameter 17.5mm Thick Sleeve Bush for Pin in Truck Body Mount
Brand: Cat
Product Images
144-6952: 32mm Outside Diameter Sleeve Bush
Cat® 32mm Outside Diameter 17.5mm Thick Sleeve Bush for Pin in Truck Body Mount
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight Sleeve
Material: Steel,Carbon Steel,Alloy Zinc
Inside Diameter (mm): 22
Outside Diameter (mm): 32
Overall Length (mm): 17
Grease Passage: No grease hole in bearing
Inside Diameter (in): 0.87
Outside Diameter (in): 1.26
Overall Length (in): 0.67
Units of MeasureUSMetric
Type: Straight Sleeve
Material: Steel,Carbon Steel,Alloy Zinc
Inside Diameter (mm): 22
View More
Compatible Models
Compatible Models
Articulated Truck
740D400E II745C735C740 GCD350E II725C735B745730 EJECTOR725730C2730740C730C735 OEM740BD250E II725C2735D300E II
Ejector Truck
740D400E II730C2 EJ730730C740B
View More
Articulated Truck
740D400E II745C735C740 GCD350E II725C735B745730 EJECTOR725730C2730740C730C735 OEM740BD250E II725C2735D300E II
Warranty Information
Return Policy
Parts diagram for 144-6952
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 144-6952
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 144-6952
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 144-6952
Units of Measure
USMetric
Type: Straight Sleeve
Material: Steel,Carbon Steel,Alloy Zinc
Inside Diameter (mm): 22
Outside Diameter (mm): 32
Overall Length (mm): 17
Grease Passage: No grease hole in bearing
Inside Diameter (in): 0.87
Outside Diameter (in): 1.26
Overall Length (in): 0.67
View More
Compatible Models for part number 144-6952
ARTICULATED TRUCK
740 D400E II 745C 735C 740 GC D350E II 725C 735B 745 730 EJECTOR 725 730C2 730 740C 730C 735 OEM 740B D250E II 725C2 735 D300E II