Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals144-7291: 0.8mm Thick Ejector Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
144-7291: 0.8mm Thick Ejector Gasket
144-7291: 0.8mm Thick Ejector Gasket

Cat® Gasket

Brand: Cat

Product Images
144-7291: 0.8mm Thick Ejector Gasket
144-7291: 0.8mm Thick Ejector Gasket
144-7291: 0.8mm Thick Ejector Gasket
144-7291: 0.8mm Thick Ejector Gasket
144-7291: 0.8mm Thick Ejector Gasket

Cat® Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 144-7291
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 144-7291

Units of Measure

USMetric
Hole Size (in): 0.41 (4X)
Hole Size (mm): 10.5 (4X)
Inside Diameter (in): 3.07
Inside Diameter (mm): 78.0
Material: Medium compressibility, sheet gasket material,Rubber & Cork, Rubber & Fiber Gasket
Outside Diameter (in): 4.49
Outside Diameter (mm): 114.0
Style: Flat
Thickness (in): 0.03
Thickness (mm): 0.8
Type: Round Standard
View More
Compatible Models for part number 144-7291

WHEEL TRACTOR

627G 627H 637G 623H 637K 621G 621H 631G

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 631 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

631G 621E 623G 623F 633E 621G 621F 631E 637K 627G 627F 637E 611 623E 637G 627E 615C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert