To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners145-4211: Air Filter Adapter
BackHome
EngineEngine Filters & FluidsEngine FiltersAir Cleaners145-4211: Air Filter Adapter
145-4211: Air Filter Adapter
Product Images
145-4211: Air Filter Adapter
Cat® Air Filter Adapter Used In Air Filter Change Indicator Unit
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Descriptions: The Air Filter Adapter helps to connect the Air Filter Change Indicator to the Air Filter housing. The Air Filter Change Indicator is used to monitor the condition of the air filter and ensure the air filter is properly aligned with the air filter housing and that there are no leaks or other issues.
Attributes: • Manufactured to precise specifications and are built for durability, and reliability • Accompanied with parts like 3 O-Ring Port and Adapter • Has 40 microns internal filter along with the unit
Applications: The Air Filter Adapter is used to provide a stable connection and send the clean air into the Air Filter Housing, this Adapter is mostly used in Cat C9.3, C9 Industrial Engine, CX31-C9I, TH31-C9I Petroleum Package, CX31-P600, and TH31-E61 Petroleum Transmission.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 145-4211
Units of Measure
USMetric
Material: Not Specified
Thread: 1/8 - 27, 3/8 - 24
Weight (kg): 0.02
Length (mm): Not Specified
Connector Type: -3 STOR to NPTF
Weight (lb): 3.51
Length (in): Not Specified
View More
Compatible Models for part number 145-4211
TRACK-TYPE TRACTOR
D9R
GENERATOR SET
C32
WHEEL TRACTOR
623G 631E 621G 611 633E II 637E
INTEGRATED TOOLCARRIER
IT14G
ENGINE - INDUSTRIAL
3406B
INDUSTRIAL ENGINE
C7 3406C
WHEEL SCRAPER
627G 637G
LOAD HAUL DUMP
R1300 R1600 R2900 R1700 II
COMPACT WHEEL LOADER
914G
WHEEL LOADER
924G
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 145-4211
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 145-4211
Descriptions: The Air Filter Adapter helps to connect the Air Filter Change Indicator to the Air Filter housing. The Air Filter Change Indicator is used to monitor the condition of the air filter and ensure the air filter is properly aligned with the air filter housing and that there are no leaks or other issues.
Attributes: • Manufactured to precise specifications and are built for durability, and reliability • Accompanied with parts like 3 O-Ring Port and Adapter • Has 40 microns internal filter along with the unit
Applications: The Air Filter Adapter is used to provide a stable connection and send the clean air into the Air Filter Housing, this Adapter is mostly used in Cat C9.3, C9 Industrial Engine, CX31-C9I, TH31-C9I Petroleum Package, CX31-P600, and TH31-E61 Petroleum Transmission.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 145-4211
Units of Measure
USMetric
Material: Not Specified
Thread: 1/8 - 27, 3/8 - 24
Weight (kg): 0.02
Length (mm): Not Specified
Connector Type: -3 STOR to NPTF
Weight (lb): 3.51
Length (in): Not Specified
View More
Compatible Models for part number 145-4211
TRACK-TYPE TRACTOR
D9R
GENERATOR SET
C32
WHEEL TRACTOR
623G 631E 621G 611 633E II 637E
INTEGRATED TOOLCARRIER
IT14G
ENGINE - INDUSTRIAL
3406B
INDUSTRIAL ENGINE
C7 3406C
WHEEL SCRAPER
627G 637G
LOAD HAUL DUMP
R1300 R1600 R2900 R1700 II
COMPACT WHEEL LOADER
914G
WHEEL LOADER
924G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.