Cat® Female Blade Terminal electrical connector that mates wiring a male blade for proper crimping in terminals
Brand: Cat
Product Images
149-5070: Female Blade Terminal
Cat® Female Blade Terminal electrical connector that mates wiring a male blade for proper crimping in terminals
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat female blade terminals are used in electrical connectors. A Cat male blade terminal is inserted into the Cat female terminal, on a mating connector, to make electrical connections.
Attributes: • Crimp type connector socket • Integrated latch • Tin plated brass • Wire Size AWG: 20-16 • Easy to connect and disconnect
Application: Cat blade terminals provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat female blade terminals are used in electrical connectors. A Cat male blade terminal is inserted into the Cat female terminal, on a mating connector, to make electrical connections.
Attributes: • Crimp type connector socket • Integrated latch • Tin plated brass • Wire Size AWG: 20-16 • Easy to connect and disconnect
Application: Cat blade terminals provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 15.5
Width (mm): 5.6
Height (mm): 4.8
Wire Gauge (AWG): 20-16
Length (in): 0.61
Width (in): 0.22
Height (in): 0.18
Units of MeasureUSMetric
Length (mm): 15.5
Width (mm): 5.6
Height (mm): 4.8
View More
Compatible Models
Compatible Models
Battery
CPPBCHRG
Generator Set
350835123512B
Hex Based Spl Solution
352F OEM320E330F OEM
Load Haul Dump
OTHER
Off Highway Truck
798 AC796 AC794 AC
Material Handler
MH3250M325D MHMH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3059M325D L MH
330D L329D L329E340D2 L336D L323D LN330 MHPU350MHPU349E L HVG325D L349E325D336F336D336EC7.1352FMHPU323F OEM390F330D2345D345C349D L336E HVG330F330D324D LN385C L349D2323D L345C L
View More
Battery
CPPBCHRG
Warranty Information
Return Policy
Parts diagram for 149-5070
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 149-5070
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 149-5070
Description: Cat female blade terminals are used in electrical connectors. A Cat male blade terminal is inserted into the Cat female terminal, on a mating connector, to make electrical connections.
Attributes: • Crimp type connector socket • Integrated latch • Tin plated brass • Wire Size AWG: 20-16 • Easy to connect and disconnect
Application: Cat blade terminals provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
336E LN 311D LRR 316F L 336E LH 316 GC 349D L 325D FM LL 325B L 336D2 LXE 323F SA 312F 320D LN 312B 336D 312C 324D 312D 336F 320D3 GC 315D L 316 GX 320D2 320D3 336D2 L 314D CR 326D L 340D2 L 312F GC 323F 374F L 311B 313D2 GC 323D 390D 390F 320D L 349E L 330D2 336E LNH 320D FM RR 350-A 315 GC 325C L MH3040 322B 390D L 336D LN 319D LN 340MHPU 325C FM 3101 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 330B L 345B 345C 321B 345D 326 GC 349 GC 336 MHPU 312B L 320E L 548 320D2 GC 325D FM 385C L 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 317 315 323D2 L 558 313 320GX 320D LRR 315B 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 568 FM 313D2-GC 313D2 323E LN 320B LU 326GC 350-A L 314E CR 320D FM OTHER 320B LL 330C FM 313D2 LGP 320 GX 538 325B 349D 330F LN 324D L 350 L 330D L 350 OEM 313F 330GC 336E L 320 GC 325C 325D 313D 325F 352 UHD 312D2 312D2 GC 340 352F 312D L 313 GX 340F 322B L 345B L 349 324D FM LL 330D MH 336 GC 345 328D LCR 329D LN 313 GC 314D LCR 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 352 350 325F LCR 323F LN 355 M325D MH 319D 330D LN 318D2 L 320C FM 324E L 336F L 568 FM LL 318F L 320 374F 326 345C L 330 GC 325 318 GC 323 318C 329E L 318F 323D SA 320D RR 345D L VG 323D3 323D S 330 336D2 GC 340D L 323D L 313F L 330D2 L 335 336 333 311F LRR 323D2 329D 330F L 326D2 L 314F CR 323 GX 318D2 345D L 336F LNXE 336D2 XE 313F GC 320B 320C 320D 320E 323 GC 323GC 314E LCR 315B L 365C L 395 323E L 325D MH 312 GX 313F LGC 336F LN 329E LN 312 GC 321D LCR 320B FM LL 323E SA 320E LN 375-A 320B N 330F 320B L 315F LCR 329D2 L 322C FM 315B FM L 330B 330D 320D2 L 324D LN 390F L 374 329D2 317 GC 336D2 L XE 345C MH M325D L MH 365C 326F LN 320B U 345 GC
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 329E 340D2 L 336D L 323D LN 330 MHPU 350MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 352FMHPU 323F OEM 390F 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 385C L 349D2 323D L 345C L