152-7554: 158.75mm OD Self Aligning Spherical Bearing
Cat® Self Aligning Spherical Bearing for Lift and Hoist Cylinders
Brand: Cat
Product Images
152-7554: 158.75mm OD Self Aligning Spherical Bearing
Cat® Self Aligning Spherical Bearing for Lift and Hoist Cylinders
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 4.000
Inside Diameter (mm): 101.6
Length (in): 3.500 (Inner Bearing)
Length (mm): 88.9 (Inner Bearing)
Outside Diameter (in): 6.250
Outside Diameter (mm): 158.75
Material: Steel Bearing
Units of MeasureUSMetric
Inside Diameter (in): 4.000
Inside Diameter (mm): 101.6
Length (in): 3.500 (Inner Bearing)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11ND11RD11TD11
Wheel Dozer
854G854854K
View More
Track-Type Tractor
D11ND11RD11TD11
Warranty Information
Return Policy
Parts diagram for 152-7554
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 152-7554
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 152-7554
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 152-7554
Units of Measure
USMetric
Inside Diameter (in): 4.000
Inside Diameter (mm): 101.6
Length (in): 3.500 (Inner Bearing)
Length (mm): 88.9 (Inner Bearing)
Outside Diameter (in): 6.250
Outside Diameter (mm): 158.75
Material: Steel Bearing
View More
Compatible Models for part number 152-7554
TRACK-TYPE TRACTOR
D11N D11R D11T D11
WHEEL DOZER
854G 854 854K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.