To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsWiring Harnesses & CablesTerminals153-2540: 14.7mm Long Female Terminal
Home
Electrical & ElectronicsWiring Harnesses & CablesTerminals153-2540: 14.7mm Long Female Terminal
153-2540: 14.7mm Long Female Terminal
Cat® 14.7mm Long Brass Female Terminal used in Wiring and Harness
Brand: Cat
Product Images
153-2540: 14.7mm Long Female Terminal
Cat® 14.7mm Long Brass Female Terminal used in Wiring and Harness
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Female terminal is designed to establish a secure and reliable electrical connection with its corresponding male terminal. It consists of a receptacle that allows for the insertion of a male terminal's pin, forming a secure electrical contact.
Attributes: • Ensures a proper fit and reliable performance • Designed for holding wires of sizes ranging between 18 GA and 24 GA
Applications: A Female Terminal is used in Wiring and Harnesses to integrate safer electrical connections and circuits. Ensures a proper fit and reliable performance.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Female terminal is designed to establish a secure and reliable electrical connection with its corresponding male terminal. It consists of a receptacle that allows for the insertion of a male terminal's pin, forming a secure electrical contact.
Attributes: • Ensures a proper fit and reliable performance • Designed for holding wires of sizes ranging between 18 GA and 24 GA
Applications: A Female Terminal is used in Wiring and Harnesses to integrate safer electrical connections and circuits. Ensures a proper fit and reliable performance.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Brass
Material: Alloy Brass
View More
Compatible Models
Compatible Models
Generator Set
C7.1C7.1DE150E0C4.4 GEN SC4.4DE110E3508C4.4C7.1DE200EC3.3 GEN SC7.1 GENC7.1 GEN SC3.3C3.3DE50E0C3.3DE50E235123512BC4.4DE55E2C4.4DE88E0C4.4DE65E3C4.4DE88E3C3.3DE33E3C3.3DE33E0C4.4DE110E2
330D L329D L329E385C340D2 L336D L323D LN330 MHPU365C L350MHPU349E L HVG325D L349E325D336F336D336EC7.1352FMHPU390F345D345C349D L336E HVG330F330D324D LN385C L349D2323D L345C L
View More
Generator Set
C7.1C7.1DE150E0C4.4 GEN SC4.4DE110E3508C4.4C7.1DE200EC3.3 GEN SC7.1 GENC7.1 GEN SC3.3C3.3DE50E0C3.3DE50E235123512BC4.4DE55E2C4.4DE88E0C4.4DE65E3C4.4DE88E3C3.3DE33E3C3.3DE33E0C4.4DE110E2
Warranty Information
Return Policy
Parts diagram for 153-2540
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-2540
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 153-2540
A Female terminal is designed to establish a secure and reliable electrical connection with its corresponding male terminal. It consists of a receptacle that allows for the insertion of a male terminal's pin, forming a secure electrical contact.
Attributes: • Ensures a proper fit and reliable performance • Designed for holding wires of sizes ranging between 18 GA and 24 GA
Applications: A Female Terminal is used in Wiring and Harnesses to integrate safer electrical connections and circuits. Ensures a proper fit and reliable performance.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 153-2540
Material: Alloy Brass
View More
Compatible Models for part number 153-2540
GENERATOR SET
C7.1 C7.1DE150E0 C4.4 GEN S C4.4DE110E 3508 C4.4 C7.1DE200E C3.3 GEN S C7.1 GEN C7.1 GEN S C3.3 C3.3DE50E0 C3.3DE50E2 3512 3512B C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 C4.4DE110E2
336E LN 311D LRR 316F L 345B II 336E LH 349F LXE 349D L 325D FM LL 336D2 LXE 312E 323F SA FM538 320D LN 336D 324D 336E 312D 324E 336F MH3295 315D L 320D2 336D2 L 314D CR 326D L 340D2 L FM548 323F 336F XE 374F L 313D2 GC 311C 323D 390D 320D L 349E L 336E LNH 320D FM RR 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 3101 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330D FM 345C 345D 336 MHPU 320E L 320D2 GC 325D FM 349F L 385C L 325D L 320D GC 326D2 349D2 319D L 352F-VG 317 315 323D2 L 313 320GX 320D LRR 365C L MH 326F L 336D L 374D L 336D2 318D L 320F L 312D2 L 336F L XE 313D2 323E LN 326GC FM558 314E CR 320D FM 313D2 LGP 320 GX 349D 330F LN FM568 324D L 330D L 350 OEM 313F 330GC 336E L 320 GC 349E 325D 336E H 349F 313D 320E RR 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 340F 349 324D FM LL 330D MH 336 GC 345 328D LCR 329D LN 313 GC 314D LCR 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 319D 330D LN 318D2 L 324E L 336F L 318F L 320 312E L 326 345C L 330 GC 325 323 329E L 323D SA 320D RR 345D L VG 323D S 330 336D2 GC 340D L 323D L 313F L 330D2 L 335 336 311F LRR 329D 330F L 329E 326D2 L 385C 323 GX 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 320C 320D 320E 323GC 314E LCR 365C L 395 323E L 312 GX 336F LN 329E LN 312 GC 385C L MH 321D LCR 323E SA 320E LN 330F 316E L 345B II MH 329D2 L 330D 320D2 L 324D LN 390F L 374 329D2 323F L 317 GC 336D2 L XE 365C 326F LN 345 GC
VIBRATORY COMPACTOR
CB-536D
ENGINE - GENERATOR SET
C3.3DE50E0 C7.1DE200E
MOBILE HYD POWER UNIT
330D L 329D L 329E 385C 340D2 L 336D L 323D LN 330 MHPU 365C L 350MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 352FMHPU 390F 345D 345C 349D L 336E HVG 330F 330D 324D LN 385C L 349D2 323D L 345C L