155-9099: 155.20mm Free Diameter External Retainer Ring
Cat® Steel External Snap Retainer Ring for Boom and Stick Cylinder
Brand: Cat
Product Images
155-9099: 155.20mm Free Diameter External Retainer Ring
Cat® Steel External Snap Retainer Ring for Boom and Stick Cylinder
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this built for it product to help you get more done.
Attributes: • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements
Application: Assembled to a shaft or housing groove to retain a component or assembly.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this built for it product to help you get more done.
Attributes: • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements
Application: Assembled to a shaft or housing groove to retain a component or assembly.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Snap Ring Type: External Axial
Style: Round Section
Material: Steel,Carbon Steel
Coating: Not Specified
Inside Diameter (mm): 155.2
Outside Diameter (mm): N/A
Cross Section Diameter (mm): 3.5
Inside Diameter (in): 6.110
Outside Diameter (in): N/A
Cross Section Diameter (in): 0.138
Units of MeasureUSMetric
Snap Ring Type: External Axial
Style: Round Section
Material: Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Excavator
390D390D L390F390F L395374F385C L385B385C374F L374D L
Material Handler
MH3295
Mobile Hyd Power Unit
385C390F
View More
Excavator
390D390D L390F390F L395374F385C L385B385C374F L374D L
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 155-9099
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 155-9099
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 155-9099
Description: Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this built for it product to help you get more done.
Attributes: • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements
Application: Assembled to a shaft or housing groove to retain a component or assembly.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 155-9099
Units of Measure
USMetric
Snap Ring Type: External Axial
Style: Round Section
Material: Steel,Carbon Steel
Coating: Not Specified
Inside Diameter (mm): 155.2
Outside Diameter (mm): N/A
Cross Section Diameter (mm): 3.5
Inside Diameter (in): 6.110
Outside Diameter (in): N/A
Cross Section Diameter (in): 0.138
View More
Compatible Models for part number 155-9099
EXCAVATOR
390D 390D L 390F 390F L 395 374F 385C L 385B 385C 374F L 374D L
MATERIAL HANDLER
MH3295
MOBILE HYD POWER UNIT
385C 390F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.