Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityWindows & Glass156-6472: 1027.40mm Height Safety Glass
Home
CabsCab VisibilityWindows & Glass
156-6472: 1027.40mm Height Safety Glass
156-6472: 1027.40mm Height Safety Glass

Cat® Glass (Front)

Brand: Cat

Product Images
156-6472: 1027.40mm Height Safety Glass
156-6472: 1027.40mm Height Safety Glass
156-6472: 1027.40mm Height Safety Glass
156-6472: 1027.40mm Height Safety Glass
156-6472: 1027.40mm Height Safety Glass

Cat® Glass (Front)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Green tinted laminated safety glass
• 75% minimum light transmittance
• Thickness: 5.76 mm (0.23 in)
• With black ceramic frit
• Conforms to Federal and International Standards for automotive safety glazing materials

Application:
Replacement window for operator compartment in Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Green tinted laminated safety glass
• 75% minimum light transmittance
• Thickness: 5.76 mm (0.23 in)
• With black ceramic frit
• Conforms to Federal and International Standards for automotive safety glazing materials

Application:
Replacement window for operator compartment in Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (in): 40.45
Length (mm): 1,027.4
Thickness (in): 0.23
Thickness (mm): 5.76
Width (in): 33.13
Width (mm): 841.4
Material: Glass Ceramic
Units of MeasureUSMetric
Length (in): 40.45
Length (mm): 1,027.4
Thickness (in): 0.23
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
307D307C
Wheeled Excavator
W345C MH
Logger
322C
Front Shovel
385C
Excavator
312D2 GC312D2311D LRR312D L320C L349D L330D MH329D L336D2 LXE320D LN336D312C324D312D349D2 L315D L320D2336D2 L318D2 L320C FM326D L340D2 L312F GC311C318F L320D L345C L318C325C L320D RR322C319D LN340D L323D L325C FM311F LRR329D326D2 L385C345C345D320D2 GC345D L385C L336D2 XE313F GC325D L320C320D320D GC349D2319D L325D MH313F LGC323D2 L320D LRR315C330C L336D L336D2318D L312D2 L312C L313D2329D2 L322C FM320D FM330C FM330C330D320D2 L313D2 LGP330C MH345C MH349D324D L330D L365C325C325D313D
Material Handler
MH3049MH3059
Mobile Hyd Power Unit
330D L329D L349D L336D L330C325D L325C349D2323D L
View More
Mini Hyd Excavator
307D307C
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert