To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainDifferentialsDifferential Bearings163-6083: 518.42mm Outer Diameter Cup Bearing
Home
DrivetrainDifferentialsDifferential Bearings163-6083: 518.42mm Outer Diameter Cup Bearing
163-6083: 518.42mm Outer Diameter Cup Bearing
Cat® Tapered Roller Bearing (Cup Only)
Brand: Cat
Product Images
163-6083: 518.42mm Outer Diameter Cup Bearing
Cat® Tapered Roller Bearing (Cup Only)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines.
Attributes: • Type: TS • Cup Outside Diameter: 533.400 mm (21.000 in) • Cup Width: 34.925 mm (1.375 in)
Application: Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines.
Attributes: • Type: TS • Cup Outside Diameter: 533.400 mm (21.000 in) • Cup Width: 34.925 mm (1.375 in)
Application: Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 533.4
Width (mm): 34.925
Outside Diameter (in): 21
Width (in): 1.375
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 533.4
Width (mm): 34.925
Outside Diameter (in): 21
View More
Compatible Models
Compatible Models
Front Shovel
5080385C5090B
Excavator
375-A390D390F385C L365B II390D L365C L390F L395MH3295375-A L3101385C FS385C L MH365C385B385C365B
Material Handler
MH3295
Mobile Hyd Power Unit
385C390F385C L
View More
Front Shovel
5080385C5090B
Warranty Information
Return Policy
Parts diagram for 163-6083
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 163-6083
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 163-6083
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines.
Attributes: • Type: TS • Cup Outside Diameter: 533.400 mm (21.000 in) • Cup Width: 34.925 mm (1.375 in)
Application: Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 163-6083
Units of Measure
USMetric
Outside Diameter (mm): 533.4
Width (mm): 34.925
Outside Diameter (in): 21
Width (in): 1.375
Material: Alloy Steel
View More
Compatible Models for part number 163-6083
FRONT SHOVEL
5080 385C 5090B
EXCAVATOR
375-A 390D 390F 385C L 365B II 390D L 365C L 390F L 395 MH3295 375-A L 3101 385C FS 385C L MH 365C 385B 385C 365B
MATERIAL HANDLER
MH3295
MOBILE HYD POWER UNIT
385C 390F 385C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.