To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainSteeringOther Steering Components165-9142: 32 Number of Teeth Sun Gear
Home
DrivetrainSteeringOther Steering Components165-9142: 32 Number of Teeth Sun Gear
165-9142: 32 Number of Teeth Sun Gear
Cat® Transmission Control and Differential Steering Drive and Brake Sun Gear facilitate coordinated control and power distribution for effective braking
Brand: Cat
Product Images
165-9142: 32 Number of Teeth Sun Gear
Cat® Transmission Control and Differential Steering Drive and Brake Sun Gear facilitate coordinated control and power distribution for effective braking
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Gear for use in planetary gear sets of differential steering drive groups.
Attributes: • Material: Steel • External Spur Gear Number of Teeth: 32 • Internal Spline Number of Teeth: 33 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Gear for use in planetary gear sets of differential steering drive groups.
Attributes: • Material: Steel • External Spur Gear Number of Teeth: 32 • Internal Spline Number of Teeth: 33 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 111.01
Inside Diameter (mm): 51.27
Width (mm): 56
Outside Diameter (in): 4.370
Inside Diameter (in): 2.018
Width (in): 2.204
Diameter (in): 4.3,4.3
Diameter (mm): 109,109
Material: Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 111.01
Inside Diameter (mm): 51.27
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9D9R
View More
Track-Type Tractor
D9TD9D9R
Warranty Information
Return Policy
Parts diagram for 165-9142
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 165-9142
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 165-9142
Description: Gear for use in planetary gear sets of differential steering drive groups.
Attributes: • Material: Steel • External Spur Gear Number of Teeth: 32 • Internal Spline Number of Teeth: 33 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 165-9142
Units of Measure
USMetric
Material Description: Steel
Outside Diameter (mm): 111.01
Inside Diameter (mm): 51.27
Width (mm): 56
Outside Diameter (in): 4.370
Inside Diameter (in): 2.018
Width (in): 2.204
Diameter (in): 4.3,4.3
Diameter (mm): 109,109
Material: Low Alloy Steel
View More
Compatible Models for part number 165-9142
TRACK-TYPE TRACTOR
D9T D9 D9R
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.