To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHoses & TubesCaps & PlugsPlugs168-2288: M18x1.5 Magnetic Metric Plug
Home
Hoses & TubesCaps & PlugsPlugs168-2288: M18x1.5 Magnetic Metric Plug
168-2288: M18x1.5 Magnetic Metric Plug
Cat® Metric Magnetic Hex Head Plug
Brand: Cat
Product Images
168-2288: M18x1.5 Magnetic Metric Plug
Cat® Metric Magnetic Hex Head Plug
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Plugs are small, often cylindrical objects that are designed to fit snugly into an opening or hole to block or seal it off. They can be made from a variety of materials, including plastic, rubber, metal, and wood, and they come in many different shapes and sizes to accommodate a wide range of applications. Plugs can be used for both functional and decorative purposes.
Attributes: • Flange is designed to hold once they are inserted into a hole. • Designed to be press-fit.
Applications: Plugs are used to block or seal openings in automotive engines, transmissions, or other parts, and it is used in Cat 120H, 120K, 12K, 135H, 140K, 140M, 160K, and 160M Motor Grader, 3116, 3126, 3126B, 3126B,3126E, 3126E, 3516C, 3608, C7, C7,3126E and C9 Engine (Piston), 322, 330 and M322D Excavators, 525C and 545C OEM Applications, 525C, 535C and 545C Skidder, 533, 543, TK370, TK371, TK380 and TK381 Tree Harvester, C15 Generator Set, C9.3 Engine-General Platform (C9), D5C, MT725, MT735 and MTC735 Track Type Tractor, TR16, TR28 and TR43 Powertrain (Powermodules, Trans, Tc).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Plugs are small, often cylindrical objects that are designed to fit snugly into an opening or hole to block or seal it off. They can be made from a variety of materials, including plastic, rubber, metal, and wood, and they come in many different shapes and sizes to accommodate a wide range of applications. Plugs can be used for both functional and decorative purposes.
Attributes: • Flange is designed to hold once they are inserted into a hole. • Designed to be press-fit.
Applications: Plugs are used to block or seal openings in automotive engines, transmissions, or other parts, and it is used in Cat 120H, 120K, 12K, 135H, 140K, 140M, 160K, and 160M Motor Grader, 3116, 3126, 3126B, 3126B,3126E, 3126E, 3516C, 3608, C7, C7,3126E and C9 Engine (Piston), 322, 330 and M322D Excavators, 525C and 545C OEM Applications, 525C, 535C and 545C Skidder, 533, 543, TK370, TK371, TK380 and TK381 Tree Harvester, C15 Generator Set, C9.3 Engine-General Platform (C9), D5C, MT725, MT735 and MTC735 Track Type Tractor, TR16, TR28 and TR43 Powertrain (Powermodules, Trans, Tc).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 0.84
Length (mm): 21.3
Material: Wrought Iron,Alloy Zinc,Carbon Steel
Thread Size (in): M18X1.5 - 6g
Material Description: Plated Steel
Units of MeasureUSMetric
Length (in): 0.84
Length (mm): 21.3
Material: Wrought Iron,Alloy Zinc,Carbon Steel
View More
Compatible Models
Compatible Models
Wheel Skidder
545C535C525C
Industrial Tractor
TK371TK381
Engine - Machine
3116
Truck Engine
C73126BC93126E31263116
Industrial Engine
311631263126B
Wheel Feller Buncher
TK370TK380533543
Motor Grader
12K160K140K 2140K120K
View More
Wheel Skidder
545C535C525C
Warranty Information
Return Policy
Parts diagram for 168-2288
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 168-2288
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 168-2288
Description: Plugs are small, often cylindrical objects that are designed to fit snugly into an opening or hole to block or seal it off. They can be made from a variety of materials, including plastic, rubber, metal, and wood, and they come in many different shapes and sizes to accommodate a wide range of applications. Plugs can be used for both functional and decorative purposes.
Attributes: • Flange is designed to hold once they are inserted into a hole. • Designed to be press-fit.
Applications: Plugs are used to block or seal openings in automotive engines, transmissions, or other parts, and it is used in Cat 120H, 120K, 12K, 135H, 140K, 140M, 160K, and 160M Motor Grader, 3116, 3126, 3126B, 3126B,3126E, 3126E, 3516C, 3608, C7, C7,3126E and C9 Engine (Piston), 322, 330 and M322D Excavators, 525C and 545C OEM Applications, 525C, 535C and 545C Skidder, 533, 543, TK370, TK371, TK380 and TK381 Tree Harvester, C15 Generator Set, C9.3 Engine-General Platform (C9), D5C, MT725, MT735 and MTC735 Track Type Tractor, TR16, TR28 and TR43 Powertrain (Powermodules, Trans, Tc).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.