To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageSealsO-Rings171-5899: 265mm Inner Diameter Toric Ring
Home
UndercarriageSealsO-Rings171-5899: 265mm Inner Diameter Toric Ring
171-5899: 265mm Inner Diameter Toric Ring
Cat® Ring-Toric
Brand: Cat
Product Images
171-5899: 265mm Inner Diameter Toric Ring
Cat® Ring-Toric
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Toric Ring for an idler wheel is a sealing element that effectively safeguards idler wheel assemblies in machinery. This specialized ring is engineered to block the ingress of contaminants and fluids, maintaining the integrity of the idler wheel's internal components. By preventing dust, debris, and moisture from entering while retaining lubricants, the toric ring ensures optimal performance and longevity of the idler wheel assembly. Its design accounts for the dynamic movement and environmental conditions typically encountered in industrial equipment. This component is essential for reducing wear, minimizing maintenance, and prolonging the efficient operation of machinery relying on idler wheels for smooth motion.
Attributes: • Prevents contaminants and fluids from entering • Specialized sealing component for idler wheel assemblies • Maintains integrity and performance of idler wheel internals
Applications: This Toric Ring is mounted in the shaft used to seal and protect the idler wheel assemblies preventing contamination and ensuring proper lubrication.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Toric Ring for an idler wheel is a sealing element that effectively safeguards idler wheel assemblies in machinery. This specialized ring is engineered to block the ingress of contaminants and fluids, maintaining the integrity of the idler wheel's internal components. By preventing dust, debris, and moisture from entering while retaining lubricants, the toric ring ensures optimal performance and longevity of the idler wheel assembly. Its design accounts for the dynamic movement and environmental conditions typically encountered in industrial equipment. This component is essential for reducing wear, minimizing maintenance, and prolonging the efficient operation of machinery relying on idler wheels for smooth motion.
Attributes: • Prevents contaminants and fluids from entering • Specialized sealing component for idler wheel assemblies • Maintains integrity and performance of idler wheel internals
Applications: This Toric Ring is mounted in the shaft used to seal and protect the idler wheel assemblies preventing contamination and ensuring proper lubrication.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 12.7
Cross Section Diameter (in): 0.5
Inside Diameter (mm): 265
Inside Diameter (in): 10.433
Polymer: NBR (Nitrile butadiene)
Material: Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 70A
Units of MeasureUSMetric
Cross Section Diameter (mm): 12.7
Cross Section Diameter (in): 0.5
Inside Diameter (mm): 265
View More
Compatible Models
Compatible Models
Wheel Tractor
623H621H627H621K OEM
Mining Excavator
5230B5230
Wheel Tractor-Scraper
627627K LRC623621632627K623K LRC623K621K
Hydraulic Shovel
6020B60206030
View More
Wheel Tractor
623H621H627H621K OEM
Warranty Information
Return Policy
Parts diagram for 171-5899
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 171-5899
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 171-5899
The Toric Ring for an idler wheel is a sealing element that effectively safeguards idler wheel assemblies in machinery. This specialized ring is engineered to block the ingress of contaminants and fluids, maintaining the integrity of the idler wheel's internal components. By preventing dust, debris, and moisture from entering while retaining lubricants, the toric ring ensures optimal performance and longevity of the idler wheel assembly. Its design accounts for the dynamic movement and environmental conditions typically encountered in industrial equipment. This component is essential for reducing wear, minimizing maintenance, and prolonging the efficient operation of machinery relying on idler wheels for smooth motion.
Attributes: • Prevents contaminants and fluids from entering • Specialized sealing component for idler wheel assemblies • Maintains integrity and performance of idler wheel internals
Applications: This Toric Ring is mounted in the shaft used to seal and protect the idler wheel assemblies preventing contamination and ensuring proper lubrication.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 171-5899
Units of Measure
USMetric
Cross Section Diameter (mm): 12.7
Cross Section Diameter (in): 0.5
Inside Diameter (mm): 265
Inside Diameter (in): 10.433
Polymer: NBR (Nitrile butadiene)
Material: Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 70A
View More
Compatible Models for part number 171-5899
WHEEL TRACTOR
623H 621H 627H 621K OEM
MINING EXCAVATOR
5230B 5230
WHEEL TRACTOR-SCRAPER
627 627K LRC 623 621 632 627K 623K LRC 623K 621K
HYDRAULIC SHOVEL
6020B 6020 6030
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.