Cat® Mounting Lugs on a bucket cutting edge to securely attach and stabilize the cutting edge to heavy equipment for effective earthmoving and excavation
Brand: Cat
Product Images
174-7927: Mounting Lugs
Cat® Mounting Lugs on a bucket cutting edge to securely attach and stabilize the cutting edge to heavy equipment for effective earthmoving and excavation
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Mounting lugs play a vital role in enhancing the functionality and safety of heavy equipment, such as loaders, excavators, and bulldozers, by providing a robust and secure means of attaching the bucket cutting edge. Serving as integral components of the earthmoving apparatus, these lugs facilitate the steadfast affixation of the cutting edge to the bucket, thereby enabling efficient excavation, grading, and material handling operations. By firmly anchoring the cutting edge to the equipment, the mounting lugs minimize the risk of dislodgement or detachment during rigorous tasks, ensuring not only enhanced productivity but also a heightened level of safety for both the operators and the surrounding environment.
Attributes: • Minimum Hardness BR 3.0-30(340-415) • Mounting lugs provide a secure and stable connection between the bucket cutting edge and heavy equipment, preventing unintended detachment during operation • The lugs bolster the overall stability of the cutting edge, ensuring consistent and precise excavation, grading, and material handling activities • By minimizing the risk of cutting edge displacement, mounting lugs contributes to a safer working environment for equipment operators and nearby personnel
Applications: These mounting Lugs are used in bucket cutting edge to securely attach and stabilize the cutting edge to heavy equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Mounting lugs play a vital role in enhancing the functionality and safety of heavy equipment, such as loaders, excavators, and bulldozers, by providing a robust and secure means of attaching the bucket cutting edge. Serving as integral components of the earthmoving apparatus, these lugs facilitate the steadfast affixation of the cutting edge to the bucket, thereby enabling efficient excavation, grading, and material handling operations. By firmly anchoring the cutting edge to the equipment, the mounting lugs minimize the risk of dislodgement or detachment during rigorous tasks, ensuring not only enhanced productivity but also a heightened level of safety for both the operators and the surrounding environment.
Attributes: • Minimum Hardness BR 3.0-30(340-415) • Mounting lugs provide a secure and stable connection between the bucket cutting edge and heavy equipment, preventing unintended detachment during operation • The lugs bolster the overall stability of the cutting edge, ensuring consistent and precise excavation, grading, and material handling activities • By minimizing the risk of cutting edge displacement, mounting lugs contributes to a safer working environment for equipment operators and nearby personnel
Applications: These mounting Lugs are used in bucket cutting edge to securely attach and stabilize the cutting edge to heavy equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 100
Length (in): 15.669
Material: Low Alloy Steel
Thickness (in): 2.657
Thickness (mm): 67.5
Width (in): 3.937
Length (mm): 398
Units of MeasureUSMetric
Width (mm): 100
Length (in): 15.669
Material: Low Alloy Steel
View More
Compatible Models
Compatible Models
Wheel Loader
992G
View More
Wheel Loader
992G
Warranty Information
Return Policy
Parts diagram for 174-7927
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 174-7927
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 174-7927
Mounting lugs play a vital role in enhancing the functionality and safety of heavy equipment, such as loaders, excavators, and bulldozers, by providing a robust and secure means of attaching the bucket cutting edge. Serving as integral components of the earthmoving apparatus, these lugs facilitate the steadfast affixation of the cutting edge to the bucket, thereby enabling efficient excavation, grading, and material handling operations. By firmly anchoring the cutting edge to the equipment, the mounting lugs minimize the risk of dislodgement or detachment during rigorous tasks, ensuring not only enhanced productivity but also a heightened level of safety for both the operators and the surrounding environment.
Attributes: • Minimum Hardness BR 3.0-30(340-415) • Mounting lugs provide a secure and stable connection between the bucket cutting edge and heavy equipment, preventing unintended detachment during operation • The lugs bolster the overall stability of the cutting edge, ensuring consistent and precise excavation, grading, and material handling activities • By minimizing the risk of cutting edge displacement, mounting lugs contributes to a safer working environment for equipment operators and nearby personnel
Applications: These mounting Lugs are used in bucket cutting edge to securely attach and stabilize the cutting edge to heavy equipment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.