To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsWear PlatesSole Plates185-6509: Bolt-On Sole Plate
Home
Ground Engaging ToolsWear PlatesSole Plates185-6509: Bolt-On Sole Plate
185-6509: Bolt-On Sole Plate
Cat® 45 mm Bolt-On Sole Plate
Brand: Cat
Product Images
185-6509: Bolt-On Sole Plate
Cat® 45 mm Bolt-On Sole Plate
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable wear plate • Protects bottom of blade • Extends blade life
Applications: • U-blades 834 Wheel Dozers • High-abrasion, low-to-moderate impact applications Consult your owner's manual or contact your local Cat Dealer for more information.
Compatible Models: 834G, 834H, 834K
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable wear plate • Protects bottom of blade • Extends blade life
Applications: • U-blades 834 Wheel Dozers • High-abrasion, low-to-moderate impact applications Consult your owner's manual or contact your local Cat Dealer for more information.
Compatible Models: 834G, 834H, 834K
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 254
Hole Spacing (in): 6
Length (in): 39.291
Material: Boron Steel
Thickness (in): 1.772
Hole Spacing (mm): 152.4
Hole Quantity: 7
Hole Size: 7/8-in Plow Bolt (25 mm square)
Thickness (mm): 45
Length (mm): 998
Width (in): 10
Units of MeasureUSMetric
Width (mm): 254
Hole Spacing (in): 6
Length (in): 39.291
View More
Compatible Models
Compatible Models
Wheel Dozer
834G834H834834K
View More
Wheel Dozer
834G834H834834K
Warranty Information
Return Policy
Parts diagram for 185-6509
View Detailed Parts Diagrams
Add Your Equipment
Related parts
2J-3505: 7/8''-9 Hex Nut
Check Price
5P-8249: 7/8" ID Steel Flat Washer
Check Price
6F-0196: 7/8-9 Thread 69.85mm Long Plow Bolt
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 185-6509
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 185-6509
Description: Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes: • Replaceable wear plate • Protects bottom of blade • Extends blade life
Applications: • U-blades 834 Wheel Dozers • High-abrasion, low-to-moderate impact applications Consult your owner's manual or contact your local Cat Dealer for more information.
Compatible Models: 834G, 834H, 834K
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.