193-0205: 63.5mm Inner Diameter Air Lines Reducer Hose
Cat® Air Lines Reducer Hose connects air hoses of different diameters within the engine cooling for regulated airflow and efficient engine cooling
Brand: Cat
Product Images
193-0205: 63.5mm Inner Diameter Air Lines Reducer Hose
Cat® Air Lines Reducer Hose connects air hoses of different diameters within the engine cooling for regulated airflow and efficient engine cooling
Brand: Cat
Check Price
Check Price
Login to view your customer price
Description
Description
An Air Lines Reducer Hose is used in the engine cooling systems of equipment to manage the transition between different hose diameters. This hose ensures that air flow is regulated and maintained efficiently, contributing to optimal engine cooling. It features secure connections to prevent leaks and maintain consistent airflow. By facilitating the proper distribution and reduction of airflow, the reducer hose helps maintain engine temperature, thereby enhancing the performance and longevity of equipment.
Attributes: • Maintains structural integrity under varying temperatures. • Provides leak-proof connections. • Smooth internal surface for optimal air flow • Accurate diameter reduction for efficient airflow.
Applications: An Air Lines Reducer Hose is located within the engine cooling system, connecting air hoses of different diameters to regulate and maintain proper airflow to ensure effective cooling of the engine, thereby preventing overheating and contributing to the efficient operation of the equipment.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
An Air Lines Reducer Hose is used in the engine cooling systems of equipment to manage the transition between different hose diameters. This hose ensures that air flow is regulated and maintained efficiently, contributing to optimal engine cooling. It features secure connections to prevent leaks and maintain consistent airflow. By facilitating the proper distribution and reduction of airflow, the reducer hose helps maintain engine temperature, thereby enhancing the performance and longevity of equipment.
Attributes: • Maintains structural integrity under varying temperatures. • Provides leak-proof connections. • Smooth internal surface for optimal air flow • Accurate diameter reduction for efficient airflow.
Applications: An Air Lines Reducer Hose is located within the engine cooling system, connecting air hoses of different diameters to regulate and maintain proper airflow to ensure effective cooling of the engine, thereby preventing overheating and contributing to the efficient operation of the equipment.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: SILICONE RUBBER,Other Hose
Inside Diameter (mm): 64
Operating Temperature: -55°C TO 260°C
Application: CONNECTION ON ENGINE SYSTEM
Material: SILICONE RUBBER,Other Hose
Inside Diameter (mm): 64
Operating Temperature: -55°C TO 260°C
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6ND5N
Pipelayer
561N
View More
Track-Type Tractor
D6ND5N
Warranty Information
Return Policy
Parts diagram for 193-0205
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
An Air Lines Reducer Hose is used in the engine cooling systems of equipment to manage the transition between different hose diameters. This hose ensures that air flow is regulated and maintained efficiently, contributing to optimal engine cooling. It features secure connections to prevent leaks and maintain consistent airflow. By facilitating the proper distribution and reduction of airflow, the reducer hose helps maintain engine temperature, thereby enhancing the performance and longevity of equipment.
Attributes: • Maintains structural integrity under varying temperatures. • Provides leak-proof connections. • Smooth internal surface for optimal air flow • Accurate diameter reduction for efficient airflow.
Applications: An Air Lines Reducer Hose is located within the engine cooling system, connecting air hoses of different diameters to regulate and maintain proper airflow to ensure effective cooling of the engine, thereby preventing overheating and contributing to the efficient operation of the equipment.
View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.