Cat® 6.35mm Thick Transmission Planetary Clutch Plate engages and disengages gear sets in automatic transmissions, enabling smooth gear changes and torque transfer
Brand: Cat
Product Images
194-3811: 6.35mm Thick Transmission Clutch Plate
Cat® 6.35mm Thick Transmission Planetary Clutch Plate engages and disengages gear sets in automatic transmissions, enabling smooth gear changes and torque transfer
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-2829 : Cat® Reman Clutch Plate
Check Price
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges with dowel clearance holes provide exact OEM fit • Inside Diameter: 438 mm (17.244 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges with dowel clearance holes provide exact OEM fit • Inside Diameter: 438 mm (17.244 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Inside Diameter (mm): 438
Thickness (mm): 6.35
Inside Diameter (in): 17.244
Thickness (in): 0.25
Material: Oil Fluid,Carbon Steel
Units of MeasureUSMetric
Material Description: Steel
Inside Diameter (mm): 438
Thickness (mm): 6.35
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11T
Transmission
TR53
Wheel Loader
995994993K993994F994D994K994H
View More
Track-Type Tractor
D11RD11T
Warranty Information
Return Policy
Parts diagram for 194-3811
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:194-3811: 6.35mm Thick Transmission Clutch Plate
Check Price
Inside Diameter (in)
17.244
Thickness (in)
0.25
Description
Cat® 6.35mm Thick Transmission Planetary Clutch Plate engages and disengages gear sets in automatic transmissions, enabling smooth gear changes and torque transfer
This part:20R-2829: Cat® Reman Clutch Plate
Check Price
Inside Diameter (in)
17.244
Thickness (in)
0.25
Description
Cat Reman Clutch Plate
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 194-3811
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 194-3811
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges with dowel clearance holes provide exact OEM fit • Inside Diameter: 438 mm (17.244 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.