To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications196-1546: Roof Hatch Bracket
BackHome
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications196-1546: Roof Hatch Bracket
196-1546: Roof Hatch Bracket
Product Images
196-1546: Roof Hatch Bracket
Cat® Steel Roof Hatch Bracket
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 196-1546
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 196-1546
Descriptions: The Roof Hatch Bracket helps to mount the Roof Hatch on the top of the Cabin. A Bracket is a component used to provide additional support and stability to a mechanical structure or system. It is designed to hold the components securely in place and bolted to the component, which helps to ensure safe and efficient operation. It is available in various shapes, positions, and alignments based on the applications.
Attributes: • Distribute loads and reduce stress concentrations to increase the overall structural strength. • Withstand any vibrations or movement that might occur during operation. • Heat resistance and resistance to deformation at high temperatures.
Applications: The Roof Hatch Bracket is used in Cabin Arrangement to fix the Roof Hatch, widely used in CAT 314E CR, 314E LCR, 314F CR, 315F LCR, 314D CR, 314D LCR, 321D LCR and 328D LCR Excavator and 308E CR, 308E2 CR, 308E SR, 308E2 SR, 308ESR and 308C Mini Hydraulic Excavator.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 196-1546
Units of Measure
USMetric
Height (in): 0.69
Color: Medium-gloss black
Height (mm): 17.4
Finish: Paint
Length (in): 2.28
Material Description: Steel
Overall Height (in): 0.68
Length (mm): 58
Material: Carbon Steel,Steel
Overall Height (mm): 17.4
Overall Length (in): 2.28
Thickness (in): 0.09
Thickness (mm): 2.3
Overall Length (mm): 58
Overall Width (in): 1.03
Weight (kg): 0.03
Overall Width (mm): 26.3
Weight (lb): 0.06
Width (in): 1.04
Width (mm): 26.3
View More
Compatible Models for part number 196-1546
MINI HYD EXCAVATOR
308E CR 308E2SR 308C 308E2 SR 308E SR 308E2CR 308E2 CR
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 196-1546
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 196-1546
Descriptions: The Roof Hatch Bracket helps to mount the Roof Hatch on the top of the Cabin. A Bracket is a component used to provide additional support and stability to a mechanical structure or system. It is designed to hold the components securely in place and bolted to the component, which helps to ensure safe and efficient operation. It is available in various shapes, positions, and alignments based on the applications.
Attributes: • Distribute loads and reduce stress concentrations to increase the overall structural strength. • Withstand any vibrations or movement that might occur during operation. • Heat resistance and resistance to deformation at high temperatures.
Applications: The Roof Hatch Bracket is used in Cabin Arrangement to fix the Roof Hatch, widely used in CAT 314E CR, 314E LCR, 314F CR, 315F LCR, 314D CR, 314D LCR, 321D LCR and 328D LCR Excavator and 308E CR, 308E2 CR, 308E SR, 308E2 SR, 308ESR and 308C Mini Hydraulic Excavator.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 196-1546
Units of Measure
USMetric
Height (in): 0.69
Color: Medium-gloss black
Height (mm): 17.4
Finish: Paint
Length (in): 2.28
Material Description: Steel
Overall Height (in): 0.68
Length (mm): 58
Material: Carbon Steel,Steel
Overall Height (mm): 17.4
Overall Length (in): 2.28
Thickness (in): 0.09
Thickness (mm): 2.3
Overall Length (mm): 58
Overall Width (in): 1.03
Weight (kg): 0.03
Overall Width (mm): 26.3
Weight (lb): 0.06
Width (in): 1.04
Width (mm): 26.3
View More
Compatible Models for part number 196-1546
MINI HYD EXCAVATOR
308E CR 308E2SR 308C 308E2 SR 308E SR 308E2CR 308E2 CR