Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Accumulators & Components196-9083: Refrigerant Accumulator
Home
HydraulicsHydraulic Accumulators & Components
196-9083: Refrigerant Accumulator
196-9083: Refrigerant Accumulator

Cat® Refrigerant Accumulator to ensure a consistent flow of refrigerant to the evaporator coil and prevent liquid refrigerant from entering the compressor

Brand: Cat

Product Images
196-9083: Refrigerant Accumulator
196-9083: Refrigerant Accumulator
196-9083: Refrigerant Accumulator
196-9083: Refrigerant Accumulator
196-9083: Refrigerant Accumulator

Cat® Refrigerant Accumulator to ensure a consistent flow of refrigerant to the evaporator coil and prevent liquid refrigerant from entering the compressor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
An Accumulator is a pressure storage reservoir that allows a hydraulic system to manage extreme system demands. Accumulators store pressure, allowing the hydraulic system to use less powerful pumps to respond to temporary quick demands for pressure.

Warning: Consult your dealer for the proper procedures to relieve accumulator system pressure prior to servicing the accumulator. Failure to do so may result in injury or death.

Attributes:
• Refrigerant accumulator
• Inlet and Outlet Ports: 5/8-18 UNF
• Pressure Switch Port: 7/16-20 UNF
• Vessel Capacity: 0.5 L (30.5 cu. In.)
• Burst Pressure: 130 bar

Application:
Cat® Accumulators may be used in a variety of applications including hydraulic systems, allowing the system to manage pressure spikes, an example of which might be a heavy load. They might also be used in brake and suspension systems.
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
An Accumulator is a pressure storage reservoir that allows a hydraulic system to manage extreme system demands. Accumulators store pressure, allowing the hydraulic system to use less powerful pumps to respond to temporary quick demands for pressure.

Warning: Consult your dealer for the proper procedures to relieve accumulator system pressure prior to servicing the accumulator. Failure to do so may result in injury or death.

Attributes:
• Refrigerant accumulator
• Inlet and Outlet Ports: 5/8-18 UNF
• Pressure Switch Port: 7/16-20 UNF
• Vessel Capacity: 0.5 L (30.5 cu. In.)
• Burst Pressure: 130 bar

Application:
Cat® Accumulators may be used in a variety of applications including hydraulic systems, allowing the system to manage pressure spikes, an example of which might be a heavy load. They might also be used in brake and suspension systems.
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 170.8
Outside Diameter (mm): 74
Overall Length (in): 6.72
Outside Diameter (in): 2.91
Units of MeasureUSMetric
Overall Length (mm): 170.8
Outside Diameter (mm): 74
Overall Length (in): 6.72
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322CM316CM318CM313CM315CM318C MH
Excavator
M312M315M318M320
Telehandler
TH514CTH406CTH417CTH407CTH337CTH336CTH414C
View More
Wheeled Excavator
M322CM316CM318CM313CM315CM318C MH
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 196-9083
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 196-9083

Description:
An Accumulator is a pressure storage reservoir that allows a hydraulic system to manage extreme system demands. Accumulators store pressure, allowing the hydraulic system to use less powerful pumps to respond to temporary quick demands for pressure.

Warning: Consult your dealer for the proper procedures to relieve accumulator system pressure prior to servicing the accumulator. Failure to do so may result in injury or death.

Attributes:
• Refrigerant accumulator
• Inlet and Outlet Ports: 5/8-18 UNF
• Pressure Switch Port: 7/16-20 UNF
• Vessel Capacity: 0.5 L (30.5 cu. In.)
• Burst Pressure: 130 bar

Application:
Cat® Accumulators may be used in a variety of applications including hydraulic systems, allowing the system to manage pressure spikes, an example of which might be a heavy load. They might also be used in brake and suspension systems.
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 196-9083

Units of Measure

USMetric
Overall Length (mm): 170.8
Outside Diameter (mm): 74
Overall Length (in): 6.72
Outside Diameter (in): 2.91
View More
Compatible Models for part number 196-9083

WHEELED EXCAVATOR

M322C M316C M318C M313C M315C M318C MH

EXCAVATOR

M312 M315 M318 M320

TELEHANDLER

TH514C TH406C TH417C TH407C TH337C TH336C TH414C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert