This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Inhibitor switch • Contact Position: Normally closed • Rated Voltage: 12 VDC • Connector Type: 2 position AMP junior timer connector • Limit switch assembly includes two zinc plated nuts • Real-time electrical feedback • Heavy duty construction • High precision for consistent performance and durability • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Inhibitor switch • Contact Position: Normally closed • Rated Voltage: 12 VDC • Connector Type: 2 position AMP junior timer connector • Limit switch assembly includes two zinc plated nuts • Real-time electrical feedback • Heavy duty construction • High precision for consistent performance and durability • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 70.2
Connector Type: 2 position AMP junior timer connector
Length (in): 2.76
Units of MeasureUSMetric
Length (mm): 70.2
Connector Type: 2 position AMP junior timer connector
Length (in): 2.76
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
301.8304.5303.5301.6302.5301.5
View More
Mini Hyd Excavator
301.8304.5303.5301.6302.5301.5
Warranty Information
Return Policy
Parts diagram for 197-3818
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 197-3818
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 197-3818
Description: Cat limit switches are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Attributes: • Inhibitor switch • Contact Position: Normally closed • Rated Voltage: 12 VDC • Connector Type: 2 position AMP junior timer connector • Limit switch assembly includes two zinc plated nuts • Real-time electrical feedback • Heavy duty construction • High precision for consistent performance and durability • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 197-3818
Units of Measure
USMetric
Length (mm): 70.2
Connector Type: 2 position AMP junior timer connector
Length (in): 2.76
View More
Compatible Models for part number 197-3818
MINI HYD EXCAVATOR
301.8 304.5 303.5 301.6 302.5 301.5
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.