HomeDrivetrainFinal DriveOther Final Drive Components198-1202: 189 Teeth External Spline Damper
Home
DrivetrainFinal DriveOther Final Drive Components198-1202: 189 Teeth External Spline Damper
198-1202: 189 Teeth External Spline Damper
Cat® External Spline Damper for Service and Parking Brake
Brand: Cat
Product Images
198-1202: 189 Teeth External Spline Damper
Cat® External Spline Damper for Service and Parking Brake
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake dampers are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary and sound damping capabilities for quieter brake operation.
Application: Cat brake dampers are used as part of the braking system to slow the machine and reduce operating noise. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake dampers are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary and sound damping capabilities for quieter brake operation.
Application: Cat brake dampers are used as part of the braking system to slow the machine and reduce operating noise. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Non-Band Type Friction Material
Outside Diameter (mm): 968
Inside Diameter (mm): 744
Thickness (mm): 7
Outside Diameter (in): 38.09
Inside Diameter (in): 29.29
Thickness (in): 0.28
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Non-Band Type Friction Material
Outside Diameter (mm): 968
Inside Diameter (mm): 744
View More
Compatible Models
Compatible Models
Engine - Machine
3516C
Truck
793D793F AC793F793F CMD793F OEMMT4400D AC793F XQ
Off Highway Truck
793793D793F
View More
Engine - Machine
3516C
Warranty Information
Return Policy
Parts diagram for 198-1202
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Description for part number 198-1202
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake dampers are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary and sound damping capabilities for quieter brake operation.
Application: Cat brake dampers are used as part of the braking system to slow the machine and reduce operating noise. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 198-1202
Units of Measure
USMetric
Material: Steel,Carbon Steel,Non-Band Type Friction Material
Outside Diameter (mm): 968
Inside Diameter (mm): 744
Thickness (mm): 7
Outside Diameter (in): 38.09
Inside Diameter (in): 29.29
Thickness (in): 0.28
View More
Compatible Models for part number 198-1202
ENGINE - MACHINE
3516C
TRUCK
793D 793F AC 793F 793F CMD 793F OEM MT4400D AC 793F XQ
OFF HIGHWAY TRUCK
793 793D 793F
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.