To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1A-1460: 1/2''-13 x 2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1A-1460: 1/2''-13 x 2'' Hex Head Bolt
1A-1460: 1/2''-13 x 2'' Hex Head Bolt
Cat® Hex Head Bolt (0.5-13X50.8) (Drive Shaft, Drive Train)
Brand: Cat
Product Images
1A-1460: 1/2''-13 x 2'' Hex Head Bolt
Cat® Hex Head Bolt (0.5-13X50.8) (Drive Shaft, Drive Train)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.Hex head bolts/screws offer the most robust driving feature. Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity. Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.Hex head bolts/screws offer the most robust driving feature. Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity. Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Head Height (in): 0.39
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.75
Drive (in): 3/4
Grip Length (mm): 19.05
Material: Steel,Alloy Zinc,Carbon Steel
Thread: Coarse
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 1A-1460
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1A-1460
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1A-1460
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.Hex head bolts/screws offer the most robust driving feature. Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity. Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1A-1460
Units of Measure
USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Head Height (in): 0.39
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.75
Drive (in): 3/4
Grip Length (mm): 19.05
Material: Steel,Alloy Zinc,Carbon Steel
Thread: Coarse
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Cat® Hex Head Bolt (0.5-13X50.8) (Drive Shaft, Drive Train)
This part:178-2210: Fastener Kit - Inch Coarse
Check Price
Thread Size (in - TPI) (in)
1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13
Bolt Length (in)
1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2
Description
Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating
This part:178-2209: FASTENER KIT; INCH, COARSE THREAD
Check Price
Thread Size (in - TPI) (in)
1/4-20, 5/16-18, 3/8-16, 1/2-13
Bolt Length (in)
1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2
Description
Inch-Coarse Fastener Kit, 4 Sizes, 7 Assorted Lengths, 27 Part Numbers, 512 Pieces, Phosphate and Oil Coating
Related parts
1F-7958: 1/2''-13 Hex Nut
Check Price
7D-1649: M12 ID Steel Flat Washer
Check Price
5P-8245: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.