Cat® Parking Brake Clutch Plate that is activated by the parking brake lever, preventing the vehicle from moving when parked
Brand: Cat
Product Images
1S-0057: 6.35mm Thick Clutch Plate
Cat® Parking Brake Clutch Plate that is activated by the parking brake lever, preventing the vehicle from moving when parked
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-5015 : Clutch Plate
Check Price
Compare Alternate Parts
This part:1S-0057: 6.35mm Thick Clutch Plate
Check Price
Inside Diameter (in)
8.250
Thickness (in)
0.250
Description
Cat® Parking Brake Clutch Plate that is activated by the parking brake lever, preventing the vehicle from moving when parked
This part:0R-5015: Clutch Plate
Check Price
Inside Diameter (in)
8.250
Thickness (in)
0.250
Description
You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges provide exact OEM fit • Inside Diameter: 209.55 mm (8.250 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges provide exact OEM fit • Inside Diameter: 209.55 mm (8.250 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 209.55
Thickness (mm): 6.35
Inside Diameter (in): 8.250
Thickness (in): 0.250
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 209.55
Thickness (mm): 6.35
Inside Diameter (in): 8.250
View More
Compatible Models
Compatible Models
Articulated Truck
D550BD44B
Soil Compactor
825B
Load Haul Dump
R1700 II
Wheel Dozer
834824B824834B
Motor Grader
1401612012F14E
Landfill Compactor
836826B
Wheel Loader
988F II980G II988B988G966G988F972G992B988980G992
View More
Articulated Truck
D550BD44B
Warranty Information
Return Policy
Parts diagram for 1S-0057
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Description for part number 1S-0057
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges provide exact OEM fit • Inside Diameter: 209.55 mm (8.250 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1S-0057
Units of Measure
USMetric
Inside Diameter (mm): 209.55
Thickness (mm): 6.35
Inside Diameter (in): 8.250
Thickness (in): 0.250
Material: Carbon Steel
View More
Compatible Models for part number 1S-0057
ARTICULATED TRUCK
D550B D44B
SOIL COMPACTOR
825B
LOAD HAUL DUMP
R1700 II
WHEEL DOZER
834 824B 824 834B
MOTOR GRADER
140 16 120 12F 14E
LANDFILL COMPACTOR
836 826B
WHEEL LOADER
988F II 980G II 988B 988G 966G 988F 972G 992B 988 980G 992