BackHomeFilters & FluidsFiltersScreens1W-1564: 190mm Long Engine Oil Pan Suction Screen
BackHome
Filters & FluidsFiltersScreens1W-1564: 190mm Long Engine Oil Pan Suction Screen
1W-1564: 190mm Long Engine Oil Pan Suction Screen
Product Images
1W-1564: 190mm Long Engine Oil Pan Suction Screen
Cat® 190mm Long Steel Engine Oil Pan Suction Screen
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Parts diagram for 1W-1564
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1W-1564
Description: An Engine Oil Pan Suction Screen is used in internal combustion engines to filter out contaminants from the engine oil. It is typically located at the bottom of the engine oil pan and is designed to prevent particles and debris from entering the engine oil pump. The screen is made of a fine mesh material that allows engine oil to pass through while trapping contaminants.
Attributes: • Provides reliable filtration of engine oil, which helps to prevent engine damage and prolong engine life • Manufactured to precise specifications and are built for durability and reliability
Applications: An Engine Oil Pan Suction Screen is an essential component in maintaining the cleanliness of the engine oil, which is critical for the proper functioning and longevity of the engine, this Engine Oil Pan Suction Screen is used widely in Cat Rotary Drill, Generator Sets, Gen Set Engine, Power Module, Clean Emission Module, Generator, Industrial Engine, Locomotive Engine, Engine, Gas Engine, Machine Engine, Pumper, Vehicular Engine, Off Highway Truck, Reman Engine, Mining Excavator, Hydraulic Shovel, Marine Engine, Marine Auxiliary, Spray Ar, Truck, Tractor, Petroleum Engine, Petroleum Gen Set, Petroleum Package, Petroleum Transmission, Petroleum Powertrain, and Wheel Loader.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1W-1564
Units of Measure
USMetric
Height (in): 7.48
Inner Diameter (in): 2.87
Inner Diameter (mm): 73
Height (mm): 190
Material: Alloy Mixed: Metal,Carbon Steel,Steel
Material Description: Steel
Outside Diameter (in): 3.73
Outer Diameter (in): 3.73
Outside Diameter (mm): 94.8
Outer Diameter (mm): 94.8
Overall Length (in): 7.48
Overall Length (mm): 190
View More
Compatible Models for part number 1W-1564
PUMPER
SPT343
ENGINE - MACHINE
C4.4
GENERATOR
SR4 SR4B SR4BHV
GEN SET ENGINE
3508 3512 3512B G3508 3516 3516B G3516B G3520B
MARINE AUXILIARY
3508B 3512
MARINE ENGINE
3516 3512 3508
VEHICULAR ENGINE
3516 3512
INDUSTRIAL ENGINE
3508B 3516B 3508 3512 3516
TRUCK
789
LOCOMOTIVE ENGINE
3512 3512B
PETROLEUM ENGINE
3512C 3512B
GAS ENGINE
G3512 G3516 G3508
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-1564
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1W-1564
Description: An Engine Oil Pan Suction Screen is used in internal combustion engines to filter out contaminants from the engine oil. It is typically located at the bottom of the engine oil pan and is designed to prevent particles and debris from entering the engine oil pump. The screen is made of a fine mesh material that allows engine oil to pass through while trapping contaminants.
Attributes: • Provides reliable filtration of engine oil, which helps to prevent engine damage and prolong engine life • Manufactured to precise specifications and are built for durability and reliability
Applications: An Engine Oil Pan Suction Screen is an essential component in maintaining the cleanliness of the engine oil, which is critical for the proper functioning and longevity of the engine, this Engine Oil Pan Suction Screen is used widely in Cat Rotary Drill, Generator Sets, Gen Set Engine, Power Module, Clean Emission Module, Generator, Industrial Engine, Locomotive Engine, Engine, Gas Engine, Machine Engine, Pumper, Vehicular Engine, Off Highway Truck, Reman Engine, Mining Excavator, Hydraulic Shovel, Marine Engine, Marine Auxiliary, Spray Ar, Truck, Tractor, Petroleum Engine, Petroleum Gen Set, Petroleum Package, Petroleum Transmission, Petroleum Powertrain, and Wheel Loader.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.