To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineFuel SystemSeals for Fuel Systems205-9169: 66.4mm Internal Diameter Fuel System Seal
Home
EngineFuel SystemSeals for Fuel Systems205-9169: 66.4mm Internal Diameter Fuel System Seal
205-9169: 66.4mm Internal Diameter Fuel System Seal
Cat® FKM Rubber Fuel System Seal for Gas Control Valve
Brand: Cat
Product Images
205-9169: 66.4mm Internal Diameter Fuel System Seal
Cat® FKM Rubber Fuel System Seal for Gas Control Valve
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Fuel system Seals are specifically designed and manufactured to work in the fuel system. Both O-ring and rectangular cross-section designs are used.
Attributes: Cat® Fuel System Seals go through additional advanced inspections to ensure reliable performance in this critical application. They are made from materials that are matched to the fluids, temperatures and pressures found in Cat fuel systems. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, some seals are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our seal are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: Fuel System Seals are used in engine fuel systems.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Fuel system Seals are specifically designed and manufactured to work in the fuel system. Both O-ring and rectangular cross-section designs are used.
Attributes: Cat® Fuel System Seals go through additional advanced inspections to ensure reliable performance in this critical application. They are made from materials that are matched to the fluids, temperatures and pressures found in Cat fuel systems. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, some seals are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our seal are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: Fuel System Seals are used in engine fuel systems.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
336E LH336E336F L568 FM LL349E L336E LNH349E L VG349F L352F-VG568 FM336E L349E336E H
Bulldozer
D8T
Petroleum Package
CX31-C18ICX31-C13I
View More
Generator
SR4B
Warranty Information
Return Policy
Parts diagram for 205-9169
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 205-9169
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 205-9169
Description: Fuel system Seals are specifically designed and manufactured to work in the fuel system. Both O-ring and rectangular cross-section designs are used.
Attributes: Cat® Fuel System Seals go through additional advanced inspections to ensure reliable performance in this critical application. They are made from materials that are matched to the fluids, temperatures and pressures found in Cat fuel systems. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, some seals are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our seal are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: Fuel System Seals are used in engine fuel systems.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 205-9169
Units of Measure
USMetric
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
972H 972K 972M 950G II 962H 950H 962K 972G II 938G II 980G II 988K 962G II 980H 980K 980M 938H 966H 966K 966M 966G II 982M
TRACK-TYPE TRACTOR
D7R D6T LGP D6R III D8T D7R LGP D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6R II D6T XW D6T XL D5N D6R D6N D7R XR D7E LGP D7E
GEN SET ENGINE
POWER SYS
ARTICULATED TRUCK
725C 740B 730C 735B
INDUSTRIAL ENGINE
C18 C13 C15 C9.3
WHEEL SCRAPER
657E
TRUCK
772G OEM 770G 772G 770G OEM
EXCAVATOR
336E LH 336E 336F L 568 FM LL 349E L 336E LNH 349E L VG 349F L 352F-VG 568 FM 336E L 349E 336E H
BULLDOZER
D8T
PETROLEUM PACKAGE
CX31-C18I CX31-C13I
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.