To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineTurbo SystemTurbo Cartridges20R-3258: CARTRIDGE GP
Home
EngineTurbo SystemTurbo Cartridges20R-3258: CARTRIDGE GP
20R-3258: CARTRIDGE GP
Turbocharger Cartridge
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
20R-3258: CARTRIDGE GP
Turbocharger Cartridge
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: • Cartridges are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber Attributes: • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: • Cartridges are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber Attributes: • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 256.5
Height (mm): 363.2
Length (in): 10.1
Length (mm): 256.5
Height (in): 14.3
Units of MeasureUSMetric
Width (mm): 256.5
Height (mm): 363.2
Length (in): 10.1
View More
Compatible Models
Compatible Models
Generator
SR4
Wheel Tractor
627B
Truck Engine
1673C3306
Marine Engine
3306D333C
Industrial Engine
3306D333C
Wheel Scraper
627B
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 20R-3258
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 20R-3258
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 20R-3258
Description: • Cartridges are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber Attributes: • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 20R-3258
Units of Measure
USMetric
Width (mm): 256.5
Height (mm): 363.2
Length (in): 10.1
Length (mm): 256.5
Height (in): 14.3
View More
Compatible Models for part number 20R-3258
GENERATOR
SR4
WHEEL TRACTOR
627B
TRUCK ENGINE
1673C 3306
MARINE ENGINE
3306 D333C
INDUSTRIAL ENGINE
3306 D333C
WHEEL SCRAPER
627B
View More
Compare Alternate Parts
This part:20R-3258: CARTRIDGE GP
Check Price
Length (in)
10.1
Height (in)
14.3
Description
Turbocharger Cartridge
This part:7N-7248: CARTRIDGE G
Check Price
Length (in)
10.1
Height (in)
14.3
Description
Turbocharger Cartridge
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.