To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemExhaust Valves20R-7167: Cat® Reman Exhaust Bypass Group
Home
EngineExhaust SystemExhaust Valves20R-7167: Cat® Reman Exhaust Bypass Group
20R-7167: Cat® Reman Exhaust Bypass Group
Cat Reman Exhaust Bypass Group
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
20R-7167: Cat® Reman Exhaust Bypass Group
Cat Reman Exhaust Bypass Group
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Turbochargers enhance engine efficiency and power, and Cat Reman exhaust bypasses such as part # 20R-7167 protect the engine and the turbocharger by allowing exhaust gases to escape the engine quickly, regulating the maximum boost pressure in turbocharger systems. Cat Reman exhaust bypasses are designed, manufactured, and tested to withstand the extreme temperatures and pressures inside your engine. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman exhaust bypasses provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Turbochargers enhance engine efficiency and power, and Cat Reman exhaust bypasses such as part # 20R-7167 protect the engine and the turbocharger by allowing exhaust gases to escape the engine quickly, regulating the maximum boost pressure in turbocharger systems. Cat Reman exhaust bypasses are designed, manufactured, and tested to withstand the extreme temperatures and pressures inside your engine. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman exhaust bypasses provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 147
Height (mm): 147
Length (in): 13.10
Height (in): 5.8
Length (mm): 333
Units of MeasureUSMetric
Width (mm): 147
Height (mm): 147
Length (in): 13.10
View More
Compatible Models
Compatible Models
Generator
SR4B
Gen Set Engine
G3508G3516BG3520BG3516G3512
Generator Set
G3516BG3520BG3508G3516G3512
Power Module
PMG3516
Marine Engine
3516CC280-12C280-8
Engine - Industrial
3512B
Petroleum Engine
3512C
Gas Engine
G3516BG3508BG3520BG3508G3512G3520JG3516
View More
Generator
SR4B
Warranty Information
Return Policy
Parts diagram for 20R-7167
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 20R-7167
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 20R-7167
Description: Turbochargers enhance engine efficiency and power, and Cat Reman exhaust bypasses such as part # 20R-7167 protect the engine and the turbocharger by allowing exhaust gases to escape the engine quickly, regulating the maximum boost pressure in turbocharger systems. Cat Reman exhaust bypasses are designed, manufactured, and tested to withstand the extreme temperatures and pressures inside your engine. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman exhaust bypasses provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 20R-7167
Units of Measure
USMetric
Width (mm): 147
Height (mm): 147
Length (in): 13.10
Height (in): 5.8
Length (mm): 333
View More
Compatible Models for part number 20R-7167
GENERATOR
SR4B
GEN SET ENGINE
G3508 G3516B G3520B G3516 G3512
GENERATOR SET
G3516B G3520B G3508 G3516 G3512
POWER MODULE
PMG3516
MARINE ENGINE
3516C C280-12 C280-8
ENGINE - INDUSTRIAL
3512B
PETROLEUM ENGINE
3512C
GAS ENGINE
G3516B G3508B G3520B G3508 G3512 G3520J G3516
View More
Compare Alternate Parts
This part:20R-7167: Cat® Reman Exhaust Bypass Group
Check Price
Length (in)
13.10
Height (in)
5.8
Description
Cat Reman Exhaust Bypass Group
This part:146-0758: 136.7mm Outer Diameter Basic Exhaust Bypass
Check Price
Length (in)
14.5
Height (in)
6
Description
Cat® Air Inlet And Exhaust System Bypass providing flexibility in managing airflow and pressure
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.