To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications210-2262: Seat Recliner Bracket
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications210-2262: Seat Recliner Bracket
210-2262: Seat Recliner Bracket
Cat® Seat Recliner Bracket
Brand: Cat
Product Images
210-2262: Seat Recliner Bracket
Cat® Seat Recliner Bracket
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Descriptions: The Seat Recliner Bracket helps to mount the Shaft with a Pin Spring in between the Bracket and on one side it attaches with Gear Setup for Seat Adjustment the Bracket consists of parts like Bearings. A Bracket is a component used to provide additional support and stability to a mechanical structure or system. It is designed to hold the components securely in place and bolted to the component, which helps to ensure safe and efficient operation.
Attributes: • Distribute loads and reduce stress concentrations to increase the overall structural strength. • Withstand any vibrations or movement that might occur during operation. • Heat resistance and resistance to deformation at high temperatures.
Applications: The Seat Recliner Bracket is used to adjust the Seat of the Driver of heavy-duty vehicles, widely used in CAT Articulated Truck, Ejector Truck, Landfill Compactor, Soil Compactor, Integrated Tool carriers, Truck, Quarry Truck, Motor Grader, Track Type Tractor, Tractor, Compact Wheel Loader, Pipelayer, Wheel Tractor, Wheel Loader and Wheel Tractor - Scraper.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Descriptions: The Seat Recliner Bracket helps to mount the Shaft with a Pin Spring in between the Bracket and on one side it attaches with Gear Setup for Seat Adjustment the Bracket consists of parts like Bearings. A Bracket is a component used to provide additional support and stability to a mechanical structure or system. It is designed to hold the components securely in place and bolted to the component, which helps to ensure safe and efficient operation.
Attributes: • Distribute loads and reduce stress concentrations to increase the overall structural strength. • Withstand any vibrations or movement that might occur during operation. • Heat resistance and resistance to deformation at high temperatures.
Applications: The Seat Recliner Bracket is used to adjust the Seat of the Driver of heavy-duty vehicles, widely used in CAT Articulated Truck, Ejector Truck, Landfill Compactor, Soil Compactor, Integrated Tool carriers, Truck, Quarry Truck, Motor Grader, Track Type Tractor, Tractor, Compact Wheel Loader, Pipelayer, Wheel Tractor, Wheel Loader and Wheel Tractor - Scraper.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Descriptions: The Seat Recliner Bracket helps to mount the Shaft with a Pin Spring in between the Bracket and on one side it attaches with Gear Setup for Seat Adjustment the Bracket consists of parts like Bearings. A Bracket is a component used to provide additional support and stability to a mechanical structure or system. It is designed to hold the components securely in place and bolted to the component, which helps to ensure safe and efficient operation.
Attributes: • Distribute loads and reduce stress concentrations to increase the overall structural strength. • Withstand any vibrations or movement that might occur during operation. • Heat resistance and resistance to deformation at high temperatures.
Applications: The Seat Recliner Bracket is used to adjust the Seat of the Driver of heavy-duty vehicles, widely used in CAT Articulated Truck, Ejector Truck, Landfill Compactor, Soil Compactor, Integrated Tool carriers, Truck, Quarry Truck, Motor Grader, Track Type Tractor, Tractor, Compact Wheel Loader, Pipelayer, Wheel Tractor, Wheel Loader and Wheel Tractor - Scraper.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 210-2262
Units of Measure
USMetric
Overall Height (in): 3.39
Overall Height (mm): 86.25
Overall Length (in): 5.90
Overall Length (mm): 150
Overall Width (in): 4.56
Overall Width (mm): 115.92
View More
Compatible Models for part number 210-2262
WHEEL TRACTOR
623G 657G 621G 627G 631G 637G
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H IT38G II IT14G2 IT38H IT38G IT14G IT28G
WHEEL TRACTOR-SCRAPER
613G
SOIL COMPACTOR
825H 825G 815F II 825G II
EJECTOR TRUCK
740
WHEEL DOZER
844 834G 834H 824H 824G 814F II 854G 854K 824G II 844H
LANDFILL COMPACTOR
826G II 816F II 836H 836G 826G 826H
MOTOR GRADER
12H 12M 24M 12K 120H 12M 2 160K 120M 160H 120K 160M 16H NA 140M 2 135H 160H NA 160H ES 120M 2 12H NA 16M 163H 135H NA 12H ES 14H NA 120H ES 140M 140K 163H NA 140H 160M 2 120H NA 16H 14L 140H NA 14M 140K 2 140H ES 143H 14H 120K 2
COMPACT WHEEL LOADER
914G 914G2
WHEEL LOADER
928G 972G 972H 924GZ 950G II 928HZ 950G 962H 962G 950H 924HZ 990H 972G II 938G II 980G II 924H 988G 924G 988H 962G II 980H 980G 992G 992K 938G 938H 990 II 966H 966G 930G 994F 930H 966G II