To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional223-9818: Instruction Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional223-9818: Instruction Film
223-9818: Instruction Film
Cat® Instruction Film Showing Cleaning Information On Polycarbonate Windows
Brand: Cat
Product Images
223-9818: Instruction Film
Cat® Instruction Film Showing Cleaning Information On Polycarbonate Windows
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: The Instruction Film is a sticker-like component showing Cleaning Information used on Polycarbonate Windows. The Caterpillar Trademark Film is typically a durable, weather-resistant sticker or decal that is affixed to the Cat equipment.
Attributes: • The text, information, and visuals on the should be clear, legible, and resistant to fading. • Adequate font sizes and contrasting colors should be used to enhance readability, even in varying lighting conditions.
Applications: The Instruction Film should be positioned prominently and visibly, ensuring it is easily seen and read by the operator, this is Widely used in Cat equipment.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Instruction Film is a sticker-like component showing Cleaning Information used on Polycarbonate Windows. The Caterpillar Trademark Film is typically a durable, weather-resistant sticker or decal that is affixed to the Cat equipment.
Attributes: • The text, information, and visuals on the should be clear, legible, and resistant to fading. • Adequate font sizes and contrasting colors should be used to enhance readability, even in varying lighting conditions.
Applications: The Instruction Film should be positioned prominently and visibly, ensuring it is easily seen and read by the operator, this is Widely used in Cat equipment.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 7.81
Film Color: Transparent
Height (in): 1.96
Length (mm): 100
Height (mm): 50
Material: Cast Material,Polyurethane, Polyvinyl or Polyester Plastic
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 223-9818
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 223-9818
Description: The Instruction Film is a sticker-like component showing Cleaning Information used on Polycarbonate Windows. The Caterpillar Trademark Film is typically a durable, weather-resistant sticker or decal that is affixed to the Cat equipment.
Attributes: • The text, information, and visuals on the should be clear, legible, and resistant to fading. • Adequate font sizes and contrasting colors should be used to enhance readability, even in varying lighting conditions.
Applications: The Instruction Film should be positioned prominently and visibly, ensuring it is easily seen and read by the operator, this is Widely used in Cat equipment.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 223-9818
Units of Measure
USMetric
Length (in): 7.81
Film Color: Transparent
Height (in): 1.96
Length (mm): 100
Height (mm): 50
Material: Cast Material,Polyurethane, Polyvinyl or Polyester Plastic
311D LRR 316F L 345B II 349D L 312E FM538 312F 336D 312C 324D 312D 336F 315D L 320D2 336D2 L 314D CR 326D L FM548 335F 323F 336F XE 374F L 311C 323D 349E L 330D2 325C L 322C 323D LN 385C FS 324E LN 352F XE VG 321C 330D FM 345C 345D 548 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 558 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN FM558 314E CR 330C FM 314C 326F 538 349D FM568 324D L 313F 336E L 325C 325D 349F 313D 325F 312D2 352F 312D L 340F 324D FM LL 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 323D SA 320D RR 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 385B 385C 345D L 336F LNXE 313F GC 320C 320D 320E 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 330C 330D 390F L 323F L 336D2 L XE M325D L MH 365C 365B 336E LN 320C L 336E LH 349F LXE 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 340D2 L 313D2 GC 390D 318B N 390F 320D L 336E LNH 320D FM RR 390D L 336D LN 319D LN 325C FM 340F L UHD 349E L VG 320E L 325D FM 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 568 FM 313D2 320D FM 313D2 LGP 330F LN 330D L 312D2 GC 318E L 330D MH 328D LCR 329D L 324D FM 340F L LRE 349D2 L 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 318F L 318C 329E L 318F 345D L VG 340D L 311F LRR 329D 330F L 329F L 336D2 XE 335F LCR 330C LN 325D MH 313F LGC 385C L MH 321D LCR 316E L 315F LCR 365B II 329D2 L 322C FM 320D2 L 324D LN 329D2 345C MH 326F LN
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 385C 323D LN 365C L 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 349E L HVG 325D L 325C 349E 325D 336F 336D 336E 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L