Cat® Press Seal for engine oil cooler ensures optimal cooling efficiency and engine performance
Brand: Cat
Product Images
224-6360: 133.18mm Inner Diameter Press Seal
Cat® Press Seal for engine oil cooler ensures optimal cooling efficiency and engine performance
Brand: Cat
Check Price
Check Price
Login to view your customer price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Material Description: EPDM rubber is capable of service temperatures of -55 to 121C and is resistant to air, water and glycol based fluids such as engine coolant and diesel exhaust fluid. EPDM rubber is not recommended in applications that require resistance to fuel oils, gasoline, diesel fuel and lubricants.
Overall Width (mm): 140
Seal/O-Ring Type: PIP
Overall Length (mm): 140
Units of MeasureUSMetric
Cross Section Height (mm): 5.7
Cross Section Height (in): 0.22
Cross Section Width (mm): 2.5
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8N
Articulated Truck
725730
Truck Engine
C11C13
Shovel Logger
345C
Wheeled Excavator
W345C MH
Industrial Engine
C11C13
Load Haul Dump
R1700G
Ejector Truck
730
Excavator
345C L345D L349D L345D L VG345C MH349D345C345D
Mobile Hyd Power Unit
345D345C345C L349D L
Motor Grader
16M14M
Wheel Loader
966H980C980F972H
View More
Track-Type Tractor
D8N
Warranty Information
Return Policy
Parts diagram for 224-6360
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 224-6360
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 224-6360
Description: Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.
Attributes: Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.
Applications: Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Material Description: EPDM rubber is capable of service temperatures of -55 to 121C and is resistant to air, water and glycol based fluids such as engine coolant and diesel exhaust fluid. EPDM rubber is not recommended in applications that require resistance to fuel oils, gasoline, diesel fuel and lubricants.
Overall Width (mm): 140
Seal/O-Ring Type: PIP
Overall Length (mm): 140
View More
Compatible Models for part number 224-6360
TRACK-TYPE TRACTOR
D8N
ARTICULATED TRUCK
725 730
TRUCK ENGINE
C11 C13
SHOVEL LOGGER
345C
WHEELED EXCAVATOR
W345C MH
INDUSTRIAL ENGINE
C11 C13
LOAD HAUL DUMP
R1700G
EJECTOR TRUCK
730
EXCAVATOR
345C L 345D L 349D L 345D L VG 345C MH 349D 345C 345D