To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard224-8645: Warning Film Label
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard224-8645: Warning Film Label
224-8645: Warning Film Label
Cat® Warning Film Label For Crush Hazard
Brand: Cat
Product Images
224-8645: Warning Film Label
Cat® Warning Film Label For Crush Hazard
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.
Attributes: • Provides clear and concise warning messages • Helps to promote the safe and secure use of products
Applications: A Warning Film Label for crush hazards is to promote safety and prevent crushing or pinching injuries caused by contact with equipment or machinery, this Warning Film Label is used mostly in Cat Cold Planer, Skid Steer Loader, Excavator, Hydraulic Shovel, Mini Hyd Excavator, Compact Track Loader, Multi Terrain Loader, Telehandler, Wheel Loader, Compact Wheel Loader, Thumb, Work Tool, Fork, Rake-power Box, Trencher, Snow Blower, Broom-pickup, Blade, Grapple-orange Peel, Power Pack, Shear, and Wheel Saw.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.
Attributes: • Provides clear and concise warning messages • Helps to promote the safe and secure use of products
Applications: A Warning Film Label for crush hazards is to promote safety and prevent crushing or pinching injuries caused by contact with equipment or machinery, this Warning Film Label is used mostly in Cat Cold Planer, Skid Steer Loader, Excavator, Hydraulic Shovel, Mini Hyd Excavator, Compact Track Loader, Multi Terrain Loader, Telehandler, Wheel Loader, Compact Wheel Loader, Thumb, Work Tool, Fork, Rake-power Box, Trencher, Snow Blower, Broom-pickup, Blade, Grapple-orange Peel, Power Pack, Shear, and Wheel Saw.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 80
Height (in): 3.14
Length (in): 42.41
Length (mm): 40
Thickness (in): 0.23
Weight (kg): 0.004
Weight (lb): 22.59
Width (in): 31.55
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Height (mm): 80
Height (in): 3.14
Length (in): 42.41
View More
Compatible Models
Compatible Models
Multi Terrain Loader
287C257B297C
Compact Track Loader
259D249D
Skid Steer Loader
242B232B252B272C262C
Hydraulic Shovel
6020B
Telehandler
TH350B
View More
Multi Terrain Loader
287C257B297C
Warranty Information
Return Policy
Parts diagram for 224-8645
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 224-8645
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 224-8645
Description: A Warning Film Label for crush hazard is affixed to equipment that poses a risk of crushing injuries. The label typically includes a warning message, such as "Danger: Crush Hazard," along with a description of the hazard and instructions on how to avoid contact with the equipment.
Attributes: • Provides clear and concise warning messages • Helps to promote the safe and secure use of products
Applications: A Warning Film Label for crush hazards is to promote safety and prevent crushing or pinching injuries caused by contact with equipment or machinery, this Warning Film Label is used mostly in Cat Cold Planer, Skid Steer Loader, Excavator, Hydraulic Shovel, Mini Hyd Excavator, Compact Track Loader, Multi Terrain Loader, Telehandler, Wheel Loader, Compact Wheel Loader, Thumb, Work Tool, Fork, Rake-power Box, Trencher, Snow Blower, Broom-pickup, Blade, Grapple-orange Peel, Power Pack, Shear, and Wheel Saw.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 224-8645
Units of Measure
USMetric
Height (mm): 80
Height (in): 3.14
Length (in): 42.41
Length (mm): 40
Thickness (in): 0.23
Weight (kg): 0.004
Weight (lb): 22.59
Width (in): 31.55
Material: Polycarbonate Plastic
View More
Compatible Models for part number 224-8645
MULTI TERRAIN LOADER
287C 257B 297C
COMPACT TRACK LOADER
259D 249D
SKID STEER LOADER
242B 232B 252B 272C 262C
HYDRAULIC SHOVEL
6020B
TELEHANDLER
TH350B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.