228-7704: 63.5mm Inner Diameter Engine Air Intake Hose
Cat® Engine Air Intake Hose efficiently channels filtered air from the air cleaner to the engine, optimizing combustion and enhancing performance in equipment
Brand: Cat
Product Images
228-7704: 63.5mm Inner Diameter Engine Air Intake Hose
Cat® Engine Air Intake Hose efficiently channels filtered air from the air cleaner to the engine, optimizing combustion and enhancing performance in equipment
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Engine Air Intake Hose is responsible for delivering filtered air from the air cleaner to the engine's intake system, this hose ensures a secure and efficient airflow path to the engine. Its flexible design allows for easy installation and routing by supplying clean and filtered air to the engine, and the air intake hose optimizes combustion efficiency, reduces emissions, and enhances fuel economy. Additionally, it helps prevent contaminants and debris from entering the engine, thereby minimizing wear and prolonging the lifespan of engine components.
Attributes: • Secure connection to ensure an airtight seal. • Resistant to kinking, twisting, and collapsing under pressure. • Withstands high temperature fluctuations.
Applications: An Engine Air Intake Hose is positioned between the air cleaner and the engine's intake manifold, ensuring the delivery of clean and filtered air to the engine for optimal performance and efficiency.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
An Engine Air Intake Hose is responsible for delivering filtered air from the air cleaner to the engine's intake system, this hose ensures a secure and efficient airflow path to the engine. Its flexible design allows for easy installation and routing by supplying clean and filtered air to the engine, and the air intake hose optimizes combustion efficiency, reduces emissions, and enhances fuel economy. Additionally, it helps prevent contaminants and debris from entering the engine, thereby minimizing wear and prolonging the lifespan of engine components.
Attributes: • Secure connection to ensure an airtight seal. • Resistant to kinking, twisting, and collapsing under pressure. • Withstands high temperature fluctuations.
Applications: An Engine Air Intake Hose is positioned between the air cleaner and the engine's intake manifold, ensuring the delivery of clean and filtered air to the engine for optimal performance and efficiency.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: EPDM RUBBER,Other Hose
Inside Diameter (mm): 64
Operating Temperature: -40°C TO 125°C
Application: CONNECTION ON ENGINE SYSTEM
Material: EPDM RUBBER,Other Hose
Inside Diameter (mm): 64
Operating Temperature: -40°C TO 125°C
View More
Compatible Models
Compatible Models
Vibratory Compactor
CP-533ECS-533E
View More
Vibratory Compactor
CP-533ECS-533E
Warranty Information
Return Policy
Parts diagram for 228-7704
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 228-7704
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 228-7704
An Engine Air Intake Hose is responsible for delivering filtered air from the air cleaner to the engine's intake system, this hose ensures a secure and efficient airflow path to the engine. Its flexible design allows for easy installation and routing by supplying clean and filtered air to the engine, and the air intake hose optimizes combustion efficiency, reduces emissions, and enhances fuel economy. Additionally, it helps prevent contaminants and debris from entering the engine, thereby minimizing wear and prolonging the lifespan of engine components.
Attributes: • Secure connection to ensure an airtight seal. • Resistant to kinking, twisting, and collapsing under pressure. • Withstands high temperature fluctuations.
Applications: An Engine Air Intake Hose is positioned between the air cleaner and the engine's intake manifold, ensuring the delivery of clean and filtered air to the engine for optimal performance and efficiency.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 228-7704
Material: EPDM RUBBER,Other Hose
Inside Diameter (mm): 64
Operating Temperature: -40°C TO 125°C
Application: CONNECTION ON ENGINE SYSTEM
View More
Compatible Models for part number 228-7704
VIBRATORY COMPACTOR
CP-533E CS-533E
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.