To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsCab HVAC SystemsOther Cab HVAC Components229-9028: 13.9mm Long Air Vent Clip
Home
CabsCab HVAC SystemsOther Cab HVAC Components229-9028: 13.9mm Long Air Vent Clip
229-9028: 13.9mm Long Air Vent Clip
Cat® 13.9mm Long Plastic Air Vent Clip Used in Cabin Air Duct
Brand: Cat
Product Images
229-9028: 13.9mm Long Air Vent Clip
Cat® 13.9mm Long Plastic Air Vent Clip Used in Cabin Air Duct
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Air Vent Clip is a small, lightweight piece of hardware that is used to secure an air vent to a surface. It is typically made of plastic and has a spring-loaded clip that secures the vent in place.
Attributes: Durable and can withstand more wear and tear Prevents the vents from becoming loose or falling off
Applications: An Air Vent Clips are used in the cabin air duct to secure or seal air vents, this is mostly used in Cat® 308C, 308D, 311F, 312E, 312F, 313C, 313D, 313F, 314C, 314D, 314F, 316E, 316F, 318E, 318F, 320E, 320F, 321C, 321D, 321F, 323E, 323F, 324E, 325C, 325F, 326, 326F, 328D, 329E, 329F, 330, 330F, 335F, 336, 336E, 336F, 340F, 349E, 349F, 352F, 374E, 374F, 390E, 390F, 5100X, 6015 and 6015B Excavators, 312E, 314D, 320E, 328D, C6.6 and C7.1 OEM Applications, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, M333F, MH3275 and MH3295 Material Handler, MD5050, MD5050T, MD5075, MD5090, MD5110, MD5125, MD5150, and MD5150C Drills
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Air Vent Clip is a small, lightweight piece of hardware that is used to secure an air vent to a surface. It is typically made of plastic and has a spring-loaded clip that secures the vent in place.
Attributes: Durable and can withstand more wear and tear Prevents the vents from becoming loose or falling off
Applications: An Air Vent Clips are used in the cabin air duct to secure or seal air vents, this is mostly used in Cat® 308C, 308D, 311F, 312E, 312F, 313C, 313D, 313F, 314C, 314D, 314F, 316E, 316F, 318E, 318F, 320E, 320F, 321C, 321D, 321F, 323E, 323F, 324E, 325C, 325F, 326, 326F, 328D, 329E, 329F, 330, 330F, 335F, 336, 336E, 336F, 340F, 349E, 349F, 352F, 374E, 374F, 390E, 390F, 5100X, 6015 and 6015B Excavators, 312E, 314D, 320E, 328D, C6.6 and C7.1 OEM Applications, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, M333F, MH3275 and MH3295 Material Handler, MD5050, MD5050T, MD5075, MD5090, MD5110, MD5125, MD5150, and MD5150C Drills
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
336FMHPU329E336E HVG330F349E L HVG349E330FMHPU336F336EC7.1352FMHPU323F OEM390F
Hydraulic Shovel
6015B6015
View More
Mini Hyd Excavator
308D308C
Warranty Information
Return Policy
Parts diagram for 229-9028
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 229-9028
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 229-9028
An Air Vent Clip is a small, lightweight piece of hardware that is used to secure an air vent to a surface. It is typically made of plastic and has a spring-loaded clip that secures the vent in place.
Attributes: Durable and can withstand more wear and tear Prevents the vents from becoming loose or falling off
Applications: An Air Vent Clips are used in the cabin air duct to secure or seal air vents, this is mostly used in Cat® 308C, 308D, 311F, 312E, 312F, 313C, 313D, 313F, 314C, 314D, 314F, 316E, 316F, 318E, 318F, 320E, 320F, 321C, 321D, 321F, 323E, 323F, 324E, 325C, 325F, 326, 326F, 328D, 329E, 329F, 330, 330F, 335F, 336, 336E, 336F, 340F, 349E, 349F, 352F, 374E, 374F, 390E, 390F, 5100X, 6015 and 6015B Excavators, 312E, 314D, 320E, 328D, C6.6 and C7.1 OEM Applications, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, M333F, MH3275 and MH3295 Material Handler, MD5050, MD5050T, MD5075, MD5090, MD5110, MD5125, MD5150, and MD5150C Drills
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 229-9028
Units of Measure
USMetric
Head Diameter (mm): 20
Length (mm): 13.9
Material: Plastic,Nylon, 6, 6/12, 6/6 Plastic
Weight (kg): 0.004
Weight (lb): 0.01
Outside Diameter (mm): 20
Material Description: Plastic
Height (mm): 13.9
Outside Diameter (in): 0.8
Height (in): 0.5
View More
Compatible Models for part number 229-9028
MINI HYD EXCAVATOR
308D 308C
ROTARY/TRACK DRILLS
MD5150C
HEX BASED SPL SOLUTION
330F OEM 352F OEM 320E
EXPANDED MINING PRODUCTS
LD350
EXCAVATOR
336E LN 318E L 352F 316F L 340F 336E LH 349F LXE 328D LCR 312E 323F SA 312F 340F L LRE 336E 324E 336F 336F LN XE 320E LRR 325F LCR 323F LN 324E L 335F 336F L 323F 336F XE 374F L 318F L 390F 374F 312E L 349E L 336E LNH 329E L 318F 313F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 321C 320E L 349F L 336F LNXE 329F L 335F LCR 320E 316F 323E L 352F-VG 336F LN 329E LN 321D LCR 326F L 323E SA 320E LN 323F OEM 320F L 330F 336F L XE 316E L 323E LN 314C 326F 390F L 323F L 330F LN 313F 336E L 325C 326F LN 349E 336E H 349F 320E RR 325F