Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors234-1856: 6 Pin Plug Connector
Home
Electrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors
234-1856: 6 Pin Plug Connector
234-1856: 6 Pin Plug Connector

Cat® 6 Pin Plug Connector

Brand: Cat

Product Images
234-1856: 6 Pin Plug Connector
234-1856: 6 Pin Plug Connector
234-1856: 6 Pin Plug Connector
234-1856: 6 Pin Plug Connector
234-1856: 6 Pin Plug Connector

Cat® 6 Pin Plug Connector

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
234-1856234-1856
234-1857234-1857
234-1858234-1858
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 234-1856
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 234-1856
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 234-1856

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

C18 GEN SE XQ425 G3520 C13 XQ375 G3516 C175-20 3412 G3512 C175-16 CG137-12 G3508 3516C GEN G3516B C18 I6 G3516C G3516E G3516H G3520C C175-16GENSET G3520B 3516 C18 G3520E 3306B C15 3508B 3512 G3520H G3520K 3512C 3512B C15 I6 3508 C27 C32 CG137-08 D1500 C9.3 3406C G3306 C13 XQ350 3516B GEN G3306B G3512E 3516C G3512H 3516B 3516E

POWER MODULE

3516C XQG400 XQG135 PP3516 PMG3516 PM3508 PM3516 PM3512 C32 PM3412

ENGINE

C175-16 G3516C G3520

PETROLEUM ENGINE

3512 3516C 3516B C175-16 3512E 3512C

ROTARY CUTTER

RC7

PETROLEUM GEN SET

3512B 3512C C27 C15 C18 G3306B C32

GEN SET ENGINE

3608 3606 G3520 3508 3616 G3516 3512 3516

MARINE ENGINE

3406C

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B

ENGINE - INDUSTRIAL

3561B

INDUSTRIAL ENGINE

C175-16 3516B 3516C 3512 3512B 3512C

GAS ENGINE

G3612 G3616 G3512H G3512E CG137-12 G3306B G3516E G3516C G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert