BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws236-6365: M16-2 x 150mm Hex Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws236-6365: M16-2 x 150mm Hex Head Bolt
236-6365: M16-2 x 150mm Hex Head Bolt
Product Images
236-6365: M16-2 x 150mm Hex Head Bolt
Cat® MJ16X2mm Hexagonal Head Bolt securely joins components, ensuring stability and preventing mechanical failure
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Parts diagram for 236-6365
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 236-6365
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 236-6365
Units of Measure
USMetric
Bolt Length (in): 5.906
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 150
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Hex Size (mm): 24
Grip Length (in): 4.567
Material: STEEL,Alloy Zinc,Low Alloy Steel
Thread Size (mm): MJ16
Grip Length (mm): 116
Material Description: Cat Class 11.9. Head Marking - 11.9 (1170 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M16-2
Head Diameter (in): 0.63
Head Diameter (mm): 16
Head Length (in): 4.57
Head Length (mm): 116
Pitch (mm): 2
Type: J threads, High strength
Hand of Thread: RH
Class or Grade: Cat/ISO 898-1 Class 11.9
Locking Feature: None
View More
Compatible Models for part number 236-6365
EXCAVATOR
312C L 323F SA 320D2 GC 320D2 312C M325D MH 320D2 L 312D M325D L MH
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 236-6365
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 236-6365
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 236-6365
Units of Measure
USMetric
Bolt Length (in): 5.906
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 150
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Hex Size (mm): 24
Grip Length (in): 4.567
Material: STEEL,Alloy Zinc,Low Alloy Steel
Thread Size (mm): MJ16
Grip Length (mm): 116
Material Description: Cat Class 11.9. Head Marking - 11.9 (1170 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M16-2
Head Diameter (in): 0.63
Head Diameter (mm): 16
Head Length (in): 4.57
Head Length (mm): 116
Pitch (mm): 2
Type: J threads, High strength
Hand of Thread: RH
Class or Grade: Cat/ISO 898-1 Class 11.9
Locking Feature: None
View More
Compatible Models for part number 236-6365
EXCAVATOR
312C L 323F SA 320D2 GC 320D2 312C M325D MH 320D2 L 312D M325D L MH