Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeElectrical & ElectronicsElectrical Operator ControlsCab Buttons & Knobs238-2501: 70mm Outer Diameter Battery Mounting Knob
BackHome
Electrical & ElectronicsElectrical Operator ControlsCab Buttons & Knobs
238-2501: 70mm Outer Diameter Battery Mounting Knob
238-2501: 70mm Outer Diameter Battery Mounting Knob
Product Images
238-2501: 70mm Outer Diameter Battery Mounting Knob
238-2501: 70mm Outer Diameter Battery Mounting Knob
238-2501: 70mm Outer Diameter Battery Mounting Knob
238-2501: 70mm Outer Diameter Battery Mounting Knob
238-2501: 70mm Outer Diameter Battery Mounting Knob

Cat® 70mm Outer Diameter Battery Mounting Knob

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 238-2501
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 238-2501


Replacement knob for battery cover.

Attributes:
• Material: Nylon
• Thread size: M10

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 238-2501

Units of Measure

USMetric

Material: Nylon, 6, 6/12, 6/6 Plastic

View More
Compatible Models for part number 238-2501

WHEEL SKIDDER

535D 555D 545D 525D

GENERATOR SET

3512

HEX BASED SPL SOLUTION

330F OEM

EXCAVATOR

312D2 312D2 GC 352F 312D L 345D L 349F L 349F LXE 330D MH 328D LCR 314D LCR 323F SA 320D 312D 320D GC 349D2 L 349D2 319D L 315D L 325D MH 352F-VG M325D MH 319D 320D LRR 314D CR 321D LCR 313D2 GC 320D L 312D2 L 313D2 320D FM 330D 320D RR 345D L VG 326F 323D3 319D LN 313F L M325D L MH 311F LRR 330D L 349F 313D

MOBILE HYD POWER UNIT

349D2 330F

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 238-2501
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 238-2501


Replacement knob for battery cover.

Attributes:
• Material: Nylon
• Thread size: M10

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 238-2501

Units of Measure

USMetric

Material: Nylon, 6, 6/12, 6/6 Plastic

View More
Compatible Models for part number 238-2501

WHEEL SKIDDER

535D 555D 545D 525D

GENERATOR SET

3512

HEX BASED SPL SOLUTION

330F OEM

EXCAVATOR

312D2 312D2 GC 352F 312D L 345D L 349F L 349F LXE 330D MH 328D LCR 314D LCR 323F SA 320D 312D 320D GC 349D2 L 349D2 319D L 315D L 325D MH 352F-VG M325D MH 319D 320D LRR 314D CR 321D LCR 313D2 GC 320D L 312D2 L 313D2 320D FM 330D 320D RR 345D L VG 326F 323D3 319D LN 313F L M325D L MH 311F LRR 330D L 349F 313D

MOBILE HYD POWER UNIT

349D2 330F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert