Cat® Steel Spacer with 22.22mm Outer Diameter used for Clearance Gap in Stabilizers
Brand: Cat
Product Images
241-0890: 16.70mm Internal Diameter Steel Spacer
Cat® Steel Spacer with 22.22mm Outer Diameter used for Clearance Gap in Stabilizers
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts or bosses, and washers or spacers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant). • Recommended by the engineers that know the product.
Applications: Cat bolts and the matching hardened washers/ spacers and nuts or bosses form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts or bosses, and washers or spacers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant). • Recommended by the engineers that know the product.
Applications: Cat bolts and the matching hardened washers/ spacers and nuts or bosses form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Washer Type: Flat
Outside Diameter (mm): 22.22
Inside Diameter (mm): 16.7
Thickness (mm): 22.22
Coating: Zinc
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.875
Inside Diameter (in): 0.657
Outside Diameter (in): 0.875
Units of MeasureUSMetric
Washer Type: Flat
Outside Diameter (mm): 22.22
Inside Diameter (mm): 16.7
View More
Compatible Models
Compatible Models
Backhoe Loader
420D430D420F430F416D
View More
Backhoe Loader
420D430D420F430F416D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 241-0890
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 241-0890
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 241-0890
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts or bosses, and washers or spacers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant). • Recommended by the engineers that know the product.
Applications: Cat bolts and the matching hardened washers/ spacers and nuts or bosses form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 241-0890
Units of Measure
USMetric
Washer Type: Flat
Outside Diameter (mm): 22.22
Inside Diameter (mm): 16.7
Thickness (mm): 22.22
Coating: Zinc
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.875
Inside Diameter (in): 0.657
Outside Diameter (in): 0.875
View More
Compatible Models for part number 241-0890
BACKHOE LOADER
420D 430D 420F 430F 416D
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.