HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks244-6626: 177.8mm Long Hose
Home
Structures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks244-6626: 177.8mm Long Hose
244-6626: 177.8mm Long Hose
Cat® Hose For Engine Water Lines
Brand: Cat
Product Images
244-6626: 177.8mm Long Hose
Cat® Hose For Engine Water Lines
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Hose serves in the cooling system of an engine. Radiator hoses made of rubber transport coolant between the engine and the radiator, enduring high temperatures and pressure. Heater hoses, often smaller in diameter, carry hot coolant to the heater core for provides warmth inside the vehicle. Coolant bypass hoses enable proper circulation during engine warm-up, ensuring efficient cooling. Expansion tank hoses connect the coolant expansion tank to the radiator, facilitating the storage and release of excess coolant as it expands and contracts.
Attributes: • It is resistant to high temperatures and coolant chemicals. • It is Durable to withstand vibrations and environmental conditions.
Applications: A Hose utilizes to connect the engine to the radiator, allowing coolant to flow between the two components for effective cooling.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A Hose serves in the cooling system of an engine. Radiator hoses made of rubber transport coolant between the engine and the radiator, enduring high temperatures and pressure. Heater hoses, often smaller in diameter, carry hot coolant to the heater core for provides warmth inside the vehicle. Coolant bypass hoses enable proper circulation during engine warm-up, ensuring efficient cooling. Expansion tank hoses connect the coolant expansion tank to the radiator, facilitating the storage and release of excess coolant as it expands and contracts.
Attributes: • It is resistant to high temperatures and coolant chemicals. • It is Durable to withstand vibrations and environmental conditions.
Applications: A Hose utilizes to connect the engine to the radiator, allowing coolant to flow between the two components for effective cooling.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Coolant Hose Hose
Units of MeasureUSMetric
Material: Coolant Hose Hose
View More
Compatible Models
Compatible Models
Generator Set
C9.3C32
Truck
793F
Soil Compactor
825K
Wheel Dozer
834G834H834K824K
Landfill Compactor
836H836G826K836K
Wheel Loader
988G988H988K988K XE
View More
Generator Set
C9.3C32
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Hose serves in the cooling system of an engine. Radiator hoses made of rubber transport coolant between the engine and the radiator, enduring high temperatures and pressure. Heater hoses, often smaller in diameter, carry hot coolant to the heater core for provides warmth inside the vehicle. Coolant bypass hoses enable proper circulation during engine warm-up, ensuring efficient cooling. Expansion tank hoses connect the coolant expansion tank to the radiator, facilitating the storage and release of excess coolant as it expands and contracts.
Attributes: • It is resistant to high temperatures and coolant chemicals. • It is Durable to withstand vibrations and environmental conditions.
Applications: A Hose utilizes to connect the engine to the radiator, allowing coolant to flow between the two components for effective cooling.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 244-6626
Units of Measure
USMetric
Material: Coolant Hose Hose
View More
Compatible Models for part number 244-6626
GENERATOR SET
C9.3 C32
TRUCK
793F
SOIL COMPACTOR
825K
WHEEL DOZER
834G 834H 834K 824K
LANDFILL COMPACTOR
836H 836G 826K 836K
WHEEL LOADER
988G 988H 988K 988K XE
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.