To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsHeaters246-8628: 120V Jacket Water Heater Element
Home
Electrical & ElectronicsHeaters246-8628: 120V Jacket Water Heater Element
246-8628: 120V Jacket Water Heater Element
Cat® 120V Steel Alloy Jacket Water Heater Element
Brand: Cat
Product Images
246-8628: 120V Jacket Water Heater Element
Cat® 120V Steel Alloy Jacket Water Heater Element
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
The Jacket Water Heater Element is a device that is used to heat the coolant in an engine's water jacket. The assembly typically consists of a heating element that is fixed in a housing or manifold, which is then mounted to the engine block or cylinder head. The heating element is typically powered by electricity and is designed to heat the coolant as it circulates through the engine's water jacket.
Attributes: • Provides uniform heat distribution • Resistance to vibration or mechanical stress • Manufactured to precise specifications and are built for durability, and reliability
Applications: The Jacket Water Heater Element is used to help ensure that the engine starts and runs smoothly.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Jacket Water Heater Element is a device that is used to heat the coolant in an engine's water jacket. The assembly typically consists of a heating element that is fixed in a housing or manifold, which is then mounted to the engine block or cylinder head. The heating element is typically powered by electricity and is designed to heat the coolant as it circulates through the engine's water jacket.
Attributes: • Provides uniform heat distribution • Resistance to vibration or mechanical stress • Manufactured to precise specifications and are built for durability, and reliability
Applications: The Jacket Water Heater Element is used to help ensure that the engine starts and runs smoothly.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Current (Amps): 8.4
Inner Diameter (in): 1.72
Inner Diameter (mm): 43.74
Thread Size (in): 1-14 UNS (Cap)
Material: Steel Alloy,Low Alloy Steel
Outer Diameter (in): 1.87
Outer Diameter (mm): 47.5
Power (watts): 1000
Thread: 1-14
Voltage (volts): 120 VAC,120
Units of MeasureUSMetric
Current (Amps): 8.4
Inner Diameter (in): 1.72
Inner Diameter (mm): 43.74
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5ND6N
Truck Engine
C7
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38GIT24FIT28GIT38G II
Pipelayer
561N
Track Loader
953C963C
Motor Grader
120H135H140M
Wheel Loader
938G II950G II938G924F950G962H962G962G II950H
View More
Track-Type Tractor
D5ND6N
Warranty Information
Return Policy
Parts diagram for 246-8628
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 246-8628
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 246-8628
The Jacket Water Heater Element is a device that is used to heat the coolant in an engine's water jacket. The assembly typically consists of a heating element that is fixed in a housing or manifold, which is then mounted to the engine block or cylinder head. The heating element is typically powered by electricity and is designed to heat the coolant as it circulates through the engine's water jacket.
Attributes: • Provides uniform heat distribution • Resistance to vibration or mechanical stress • Manufactured to precise specifications and are built for durability, and reliability
Applications: The Jacket Water Heater Element is used to help ensure that the engine starts and runs smoothly.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 246-8628
Units of Measure
USMetric
Current (Amps): 8.4
Inner Diameter (in): 1.72
Inner Diameter (mm): 43.74
Thread Size (in): 1-14 UNS (Cap)
Material: Steel Alloy,Low Alloy Steel
Outer Diameter (in): 1.87
Outer Diameter (mm): 47.5
Power (watts): 1000
Thread: 1-14
Voltage (volts): 120 VAC,120
View More
Compatible Models for part number 246-8628
TRACK-TYPE TRACTOR
D5N D6N
TRUCK ENGINE
C7
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H IT38G IT24F IT28G IT38G II
PIPELAYER
561N
TRACK LOADER
953C 963C
MOTOR GRADER
120H 135H 140M
WHEEL LOADER
938G II 950G II 938G 924F 950G 962H 962G 962G II 950H