To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemMufflers247-2675: General Duty Muffler
Home
EngineExhaust SystemMufflers247-2675: General Duty Muffler
247-2675: General Duty Muffler
Cat® 680 mm Long General Duty Muffler for air inlet and exhaust system
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
247-2675: General Duty Muffler
Cat® 680 mm Long General Duty Muffler for air inlet and exhaust system
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Compare Alternate Parts
This part:247-2675: General Duty Muffler
Check Price
Description
Cat® 680 mm Long General Duty Muffler for air inlet and exhaust system
This part:7S-8443: Exhaust Muffler
Check Price
Description
Cat® 679.5mm Long Exhaust Muffler reduces noise and attenuates exhaust gas emissions
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
NOTICE Cat® General Duty parts have a different part number than the original Caterpillar® installed component. When a Cat® General Duty replacement component is installed, the machine owner/user should ensure that the machine remains in compliance with all applicable requirements. If a machine has roading homologation approval, the installation of a Cat® General Duty replacement component may impact that approval. Mufflers and fan spiders may not meet the sound level performance requirements of the original Caterpillar® installed component.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
NOTICE Cat® General Duty parts have a different part number than the original Caterpillar® installed component. When a Cat® General Duty replacement component is installed, the machine owner/user should ensure that the machine remains in compliance with all applicable requirements. If a machine has roading homologation approval, the installation of a Cat® General Duty replacement component may impact that approval. Mufflers and fan spiders may not meet the sound level performance requirements of the original Caterpillar® installed component.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6G2 XLD6CD6DD6G2 LGPD5D6ED4ED6GD5B
Wheel Tractor
613B613
Ripper
9519554
Hydraulic Control
153163
Industrial Engine
31263126B3116
Track Loader
977K977L
Soil Compactor
815
Bulldozer
6S6A
Wheel Dozer
814
Winch
55
Track-Type Loader
977K
Wheel Loader
950B/950E966C950B950E980B950
View More
Track-Type Tractor
D6G2 XLD6CD6DD6G2 LGPD5D6ED4ED6GD5B
Warranty Information
Return Policy
Parts diagram for 247-2675
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 247-2675
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 247-2675
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
NOTICE Cat® General Duty parts have a different part number than the original Caterpillar® installed component. When a Cat® General Duty replacement component is installed, the machine owner/user should ensure that the machine remains in compliance with all applicable requirements. If a machine has roading homologation approval, the installation of a Cat® General Duty replacement component may impact that approval. Mufflers and fan spiders may not meet the sound level performance requirements of the original Caterpillar® installed component.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.