To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageRubber Track Undercarriage ComponentsSprockets248-2041: 842.17mm Outer Diameter Rim Track Sprocket
Home
UndercarriageRubber Track Undercarriage ComponentsSprockets248-2041: 842.17mm Outer Diameter Rim Track Sprocket
248-2041: 842.17mm Outer Diameter Rim Track Sprocket
Cat® Sprocket 215.9mm Track Pitch, 24 Teeth
Brand: Cat
Product Images
248-2041: 842.17mm Outer Diameter Rim Track Sprocket
Cat® Sprocket 215.9mm Track Pitch, 24 Teeth
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Rim Track Sprocket is attached to the final drive or track drive motor. As the motor turns, the sprocket also rotates. The teeth of the sprocket engage with the track links, similar to how the sprocket on a bicycle engages with the chain. This interaction between the sprocket and the track links transfers power from the motor to the tracks, enabling the machine to move forward or backward.
Attributes: • Manufactured to precise specifications and are built for durability and reliability • Ensures that the machine can quickly get back into operation with minimal downtime
Applications: The Rim Track Sprocket plays a required role in distributing the load evenly across the track links. By engaging with the track links, it helps prevent excessive wear on the tracks themselves. Additionally, the sprocket's teeth are used to withstand the forces and stresses associated with track movement, ensuring durability and longevity.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Rim Track Sprocket is attached to the final drive or track drive motor. As the motor turns, the sprocket also rotates. The teeth of the sprocket engage with the track links, similar to how the sprocket on a bicycle engages with the chain. This interaction between the sprocket and the track links transfers power from the motor to the tracks, enabling the machine to move forward or backward.
Attributes: • Manufactured to precise specifications and are built for durability and reliability • Ensures that the machine can quickly get back into operation with minimal downtime
Applications: The Rim Track Sprocket plays a required role in distributing the load evenly across the track links. By engaging with the track links, it helps prevent excessive wear on the tracks themselves. Additionally, the sprocket's teeth are used to withstand the forces and stresses associated with track movement, ensuring durability and longevity.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Number of Sprocket Teeth: 24
Material: Carbon Steel
Shoe Type: Moderate Service, Single Grouser, Tri-Track, Offset, Right Hand
Number of Sprocket Teeth: 24
Material: Carbon Steel
Shoe Type: Moderate Service, Single Grouser, Tri-Track, Offset, Right Hand
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 248-2041
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 248-2041
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 248-2041
The Rim Track Sprocket is attached to the final drive or track drive motor. As the motor turns, the sprocket also rotates. The teeth of the sprocket engage with the track links, similar to how the sprocket on a bicycle engages with the chain. This interaction between the sprocket and the track links transfers power from the motor to the tracks, enabling the machine to move forward or backward.
Attributes: • Manufactured to precise specifications and are built for durability and reliability • Ensures that the machine can quickly get back into operation with minimal downtime
Applications: The Rim Track Sprocket plays a required role in distributing the load evenly across the track links. By engaging with the track links, it helps prevent excessive wear on the tracks themselves. Additionally, the sprocket's teeth are used to withstand the forces and stresses associated with track movement, ensuring durability and longevity.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 248-2041
Number of Sprocket Teeth: 24
Material: Carbon Steel
Shoe Type: Moderate Service, Single Grouser, Tri-Track, Offset, Right Hand
View More
Compatible Models for part number 248-2041
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.