To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainTransmissions & ComponentsTransmission Gears248-7390: 312.50mm Steel Input Driver Transfer Gear
Home
DrivetrainTransmissions & ComponentsTransmission Gears248-7390: 312.50mm Steel Input Driver Transfer Gear
248-7390: 312.50mm Steel Input Driver Transfer Gear
Cat® Transfer Gear (Input Driven)
Brand: Cat
Product Images
248-7390: 312.50mm Steel Input Driver Transfer Gear
Cat® Transfer Gear (Input Driven)
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.
Attributes: • Material: Steel • Helical Gear Number of Teeth: 56 • Helix Hand: LH • Internal Spline Number of Teeth: 55 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.
Attributes: • Material: Steel • Helical Gear Number of Teeth: 56 • Helix Hand: LH • Internal Spline Number of Teeth: 55 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 312.5
Inside Diameter (mm): 86.19
Width (mm): 200.5
Outside Diameter (in): 12.303
Inside Diameter (in): 3.393
Width (in): 7.893
Material: Low_Alloy Steel,Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 312.5
Inside Diameter (mm): 86.19
View More
Compatible Models
Compatible Models
Truck
793D789D
Off Highway Truck
793D789D
View More
Truck
793D789D
Warranty Information
Return Policy
Parts diagram for 248-7390
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 248-7390
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 248-7390
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.
Attributes: • Material: Steel • Helical Gear Number of Teeth: 56 • Helix Hand: LH • Internal Spline Number of Teeth: 55 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 248-7390
Units of Measure
USMetric
Material Description: Steel
Outside Diameter (mm): 312.5
Inside Diameter (mm): 86.19
Width (mm): 200.5
Outside Diameter (in): 12.303
Inside Diameter (in): 3.393
Width (in): 7.893
Material: Low_Alloy Steel,Low Alloy Steel
View More
Compatible Models for part number 248-7390
TRUCK
793D 789D
OFF HIGHWAY TRUCK
793D 789D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.