To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Groups250-3430: Track Group
Home
UndercarriageTrack ComponentsTrack Groups250-3430: Track Group
250-3430: Track Group
Cat® Track Group Clamp Master, Single Grouser, 40 Sections, Press Fit, SALT, ES, 560mm Shoe Width, 190mm Track Pitch
Brand: Cat
Product Images
250-3430: Track Group
Cat® Track Group Clamp Master, Single Grouser, 40 Sections, Press Fit, SALT, ES, 560mm Shoe Width, 190mm Track Pitch
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Link Track Shoe provides traction between the machine and the ground. The Grousers, which are the protrusions on the outer surface of the Track Shoe, dig into the terrain and grip the ground as the machine moves. This Traction prevents slippage, allowing the machine to move efficiently and effectively even on challenging surfaces such as loose soil, mud, snow, gravel, or uneven terrains.
Attributes: • Withstands the extreme forces, abrasion, and impacts encountered in rugged terrains • Helps distribute the weight of the machine and the load it carries over a larger area
Applications: The Link Track Shoe provides traction, stability, and support to ensure efficient movement of the machine and performance in challenging terrains.
Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
The Link Track Shoe provides traction between the machine and the ground. The Grousers, which are the protrusions on the outer surface of the Track Shoe, dig into the terrain and grip the ground as the machine moves. This Traction prevents slippage, allowing the machine to move efficiently and effectively even on challenging surfaces such as loose soil, mud, snow, gravel, or uneven terrains.
Attributes: • Withstands the extreme forces, abrasion, and impacts encountered in rugged terrains • Helps distribute the weight of the machine and the load it carries over a larger area
Applications: The Link Track Shoe provides traction, stability, and support to ensure efficient movement of the machine and performance in challenging terrains.
Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Specifications
Specifications
Shoe Width (mm): 560
Number of Track Sections: 40
ARM: No
Offset: Not Applicable
Track Bolt Thread: M18
Hole Type: Not Applicable
Number of Grousers: Single
Grease Track Type: Not Applicable
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M18
Seal And Lube Type: SALT
Shoe Type: ES
Master Link Type: Clamp Master
Shoe Width (mm): 560
Number of Track Sections: 40
ARM: No
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6K2 XLD6K2D6K2 LGPD4D6KD6K XL
View More
Track-Type Tractor
D6K2 XLD6K2D6K2 LGPD4D6KD6K XL
Warranty Information
Return Policy
Parts diagram for 250-3430
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 250-3430
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 250-3430
The Link Track Shoe provides traction between the machine and the ground. The Grousers, which are the protrusions on the outer surface of the Track Shoe, dig into the terrain and grip the ground as the machine moves. This Traction prevents slippage, allowing the machine to move efficiently and effectively even on challenging surfaces such as loose soil, mud, snow, gravel, or uneven terrains.
Attributes: • Withstands the extreme forces, abrasion, and impacts encountered in rugged terrains • Helps distribute the weight of the machine and the load it carries over a larger area
Applications: The Link Track Shoe provides traction, stability, and support to ensure efficient movement of the machine and performance in challenging terrains.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Specifications for part number 250-3430
Shoe Width (mm): 560
Number of Track Sections: 40
ARM: No
Offset: Not Applicable
Track Bolt Thread: M18
Hole Type: Not Applicable
Number of Grousers: Single
Grease Track Type: Not Applicable
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M18
Seal And Lube Type: SALT
Shoe Type: ES
Master Link Type: Clamp Master
View More
Compatible Models for part number 250-3430
TRACK-TYPE TRACTOR
D6K2 XL D6K2 D6K2 LGP D4 D6K D6K XL
View More
Compare Alternate Parts
This part:250-3430: Track Group
Check Price
Description
Cat® Track Group Clamp Master, Single Grouser, 40 Sections, Press Fit, SALT, ES, 560mm Shoe Width, 190mm Track Pitch
This part:595-4170: Track Group
Check Price
Description
Cat® Track Group Clamp Master, Single Grouser, 40 Sections, Press Fit, SALT, MS, 560mm Shoe Width, 190mm Track Pitch
This part:110-2977: 560mm Width Undercarriage Track
Check Price
Description
Cat® Track Group 5 Tooth Master, Single Grouser, 40 Sections, Press Fit, SALT, MS, 560mm Shoe Width, 190mm Track Pitch
Related parts
277-2246: Track Group
Check Price
595-4174: Single Grouser Shoe Sealed and Lubricated Track
Check Price
246-5735: 39 Segment Track Chain
Check Price
595-4181: Track Group
Check Price
548-4364: Track Group
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.