Cat® 76.2mm Inner Diameter Aftercooler Outlet Hose used to channel the cooled compressed air to the intake manifold to increase the air density
Brand: Cat
Product Images
250-6052: Aftercooler Outlet Hose
Cat® 76.2mm Inner Diameter Aftercooler Outlet Hose used to channel the cooled compressed air to the intake manifold to increase the air density
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Aftercooler Outlet Hose connects the outlet of the aftercooler to the engine intake manifold, allowing cooled and compressed air to be delivered efficiently for combustion. The engine intake manifold is a component that distributes the air-fuel mixture to the engine's cylinders for combustion.
Attributes: • Reduces the risk of detonation, improves combustion efficiency, and enhances engine performance • Allows for consistent engine operations, protecting against potential engine damage
Applications: An Aftercooler Outlet Hose serves to deliver cooled and denser air from the aftercooler to the engine intake manifold for efficient combustion and power output.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
An Aftercooler Outlet Hose connects the outlet of the aftercooler to the engine intake manifold, allowing cooled and compressed air to be delivered efficiently for combustion. The engine intake manifold is a component that distributes the air-fuel mixture to the engine's cylinders for combustion.
Attributes: • Reduces the risk of detonation, improves combustion efficiency, and enhances engine performance • Allows for consistent engine operations, protecting against potential engine damage
Applications: An Aftercooler Outlet Hose serves to deliver cooled and denser air from the aftercooler to the engine intake manifold for efficient combustion and power output.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Hose Size, ID Min. (mm): 76.2
Hose Size, ID Min. (in): 3
Length (mm): 0.475
Length (in): 0.018
Weight (kg): 0.475
Weight (lb): 1.047
Material: Other Hose
Units of MeasureUSMetric
Hose Size, ID Min. (mm): 76.2
Hose Size, ID Min. (in): 3
Length (mm): 0.475
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6R IIID6RD6R XLD6TD6R IID6R STD
View More
Track-Type Tractor
D6R IIID6RD6R XLD6TD6R IID6R STD
Warranty Information
Return Policy
Parts diagram for 250-6052
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 250-6052
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 250-6052
An Aftercooler Outlet Hose connects the outlet of the aftercooler to the engine intake manifold, allowing cooled and compressed air to be delivered efficiently for combustion. The engine intake manifold is a component that distributes the air-fuel mixture to the engine's cylinders for combustion.
Attributes: • Reduces the risk of detonation, improves combustion efficiency, and enhances engine performance • Allows for consistent engine operations, protecting against potential engine damage
Applications: An Aftercooler Outlet Hose serves to deliver cooled and denser air from the aftercooler to the engine intake manifold for efficient combustion and power output.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 250-6052
Units of Measure
USMetric
Hose Size, ID Min. (mm): 76.2
Hose Size, ID Min. (in): 3
Length (mm): 0.475
Length (in): 0.018
Weight (kg): 0.475
Weight (lb): 1.047
Material: Other Hose
View More
Compatible Models for part number 250-6052
TRACK-TYPE TRACTOR
D6R III D6R D6R XL D6T D6R II D6R STD
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.